| Range | Accuracy | Observations |
|---|---|---|
| I < 25 mA | ± 2% ± 500 nA | VBUS = 5 V constant during and after calibration |
| I > 25 mA & I < 75 mA | ± 5% ± 500 nA | VBUS = 5 V constant during and after calibration |
| Low range high accuracy | |
|---|---|
| Range | Accuracy |
| 1 μA to 15 μA | ± 700 nA |
| 15 μA to 120 mA | ± 5% |
| High range low accuracy | |
| Range | Accuracy |
| 1 μA to 70 μA | ± 3.5 μA |
| 70 μA to 800 mA | ± 5% |
| Capability | EnergyTrace | EnergyTrace HDR |
|---|---|---|
| Measurement range | 500 nA to 100 mA |
|
| Sampling frequency | 2 kSPS | 256 kSPS |
| Supply ripple | Some ripple due to the SW DC-DC converter | No ripple |
| Features | ET | ET+ | ET++ |
|---|---|---|---|
| Current monitoring | X | X | X |
| CPU State (PC) | X | X | |
| Peripheral or system state | X | ||
| Devices supported | All MCUs |
All MSP432P MCUs |
MSP430FR59xx/69xx CC13x0/CC2640R2F CC13x2/CC26x2 |
| Compatible tools |
TMDSEMU110-U (XDS110 Standalone) TMDSEMU110-HDR (XDS110 Add-on) eZ-FET with EnergyTrace
Embedded XDS110 |
MSP-FET + Adapter (MSP-FET-432ADPTR) TMDSEMU110-U (XDS110 Standalone) TMDSEMU110-HDR (XDS110 Add-on) Embedded XDS110 |
TMDSEMU110-U (XDS110 Standalone) TMDSEMU110-HDR (XDS110 Add-on) eZ-FET with EnergyTrace++ Embedded XDS110 |