7.4. Creating and Building Projects from the Command Line¶
Code Composer Studio™ has terminal commands for creating, building, and importing projects. This is very convenient for nightly automated builds, or simply to perform these actions without bringing up the GUI interface.
- 7.4.1. Creating and Building Projects from Command Line
- 7.4.1.1. Create a Code Composer Studio Project
- 7.4.1.2. Build a Code Composer Studio Project
- 7.4.1.3. Import an Existing Code Composer Studio Project
- 7.4.1.4. FAQs
- 7.4.1.4.1. Is there a command for deleting projects?
- 7.4.1.4.2. What is the command for importing multiple projects at once?
- 7.4.1.4.3. Is there a command line option to specify a path for newly installed version of compiler tools so Code Composer Studio can detect it?
- 7.4.1.4.4. Is there a command line option to specify a path for a new discoverable software product (C2000Ware, SimpleLink SDK, etc) so Code Composer Studio can detect it?
- 7.4.1.4.5. Is there a command line option to specify a path for a new RTSC software product so Code Composer Studio can detect it?
- 7.4.1.4.6. Are relative paths supported when using the Import Project command?
- 7.4.1.4.7. Can the -ccs.linkFile and -ccs.copyFile options use paths relative to a linked resource path variable such as PROJECT_LOC?
- 7.4.1.4.8. Is there an option to build all available build configurations for a project without specifying the configuration name? Currently it builds the default(active) configuration by default, or a specific build configuration can be specified.
- 7.4.1.4.9. Is there a way to modify the project options?
- 7.4.1.4.10. When creating a project using projectspec file, is it possible to override the version of RTSC products specified in the projectspec using a command line option?
- 7.4.1.5. Full API Guide
- 7.4.2. List of createProject Options
- 7.4.3. List of buildProject Options
- 7.4.4. List of importProject Options
- 7.4.5. Full API Guide
- 7.4.5.1. List of available applications
- 7.4.5.2. com.ti.ccs.apps.createProject
- 7.4.5.3. com.ti.ccs.apps.buildProject
- 7.4.5.4. com.ti.ccs.apps.importProject
- 7.4.5.5. com.ti.ccs.apps.modifyProject
- 7.4.5.6. com.ti.ccs.apps.importSketch
- 7.4.5.7. com.ti.ccs.apps.inspect
- 7.4.5.8. com.ti.ccs.apps.createTargetConfiguration
- 7.4.5.9. Full ISA device support descriptions