7.9.8.100. GEL_Trace()ΒΆ

Enables GEL execution trace

Syntax

GEL_Trace( level );

Parameters

level is the trace level: 0 - no trace, 1 - trace entry and exit of functions, 2 - trace execution of each statement.

Description

Sets the trace level of the GEL execution trace.

Synchronous

Synchronous from GEL: Yes

Completely synchronous: Yes

Example

GEL_Trace(0);
GEL_Trace(1);

Related Topics

GEL_TextOut

GEL_EnableFileOutput

GEL_DisableFileOutput

GEL Debugging