Release Notes — CCStudio™ Edge AI Studio v1.6.1

Maintenance release — April 2026

General Information

These release notes contain important information about CCStudio™ Edge AI Studio v1.6.1 that may not be included in other product documentation. Please review this document before using this release.

CCStudio™ Edge AI Studio v1.6.1 is a maintenance release. It delivers key usability improvements including Device Detection support, a Confusion Matrix for training analysis, cloud availability, and various bug fixes. For a full summary of changes, see the What’s New section below.

System Requirements

Note

The CCStudio™ Edge AI Studio desktop installer is a 64-bit Windows application. The cloud version is supported on any modern browser (Chrome recommended) running on Windows, Linux, or macOS.

Desktop (Windows)
  • Windows 11 64-bit
  • Windows 10 64-bit
  • 8 GB RAM minimum (16 GB recommended)
  • 10 GB free disk space
Cloud (Browser)
  • Google Chrome 120+ (recommended)
  • Microsoft Edge 120+
  • Firefox 120+
  • Internet connection required

Hardware Requirements for Data Capture

To use the Sensor BoosterPack™ live capture and live preview features, a compatible TI LaunchPad™ and the BOOSTXL-SENSORS BoosterPack are required:

  • Compatible LaunchPad™ connected via USB
  • BOOSTXL-SENSORS BoosterPack™ (provides accelerometer, gyroscope, microphone, PIR, ambient light, humidity, and temperature sensors)

Installation

Windows Desktop Installer

Download the installer from the link below and run it to install CCStudio™ Edge AI Studio on your Windows machine.

  1. Run eaistudio-1.6.1-windows-x64-installer.exe as Administrator.
  2. Accept the license agreement and choose an installation directory.
  3. Wait for all components to install, then click Finish.
  4. Launch CCStudio™ Edge AI Studio from the Start Menu or desktop shortcut.
Note — SDK Dependency Checker

The SDK dependency checker will not reflect the v1.6.1 SDK until the corresponding SDK is available on Resource Explorer. In the meantime, you can manually install the required SDK version. To update the dependency checker, edit the rex_dependencies section in <installDir>\model-composer-extensions\tinyml-backend-1.3.0\overrides.json.

Cloud Version

No installation is required for the cloud version. Navigate to the link below and sign in with your TI account:

The cloud version provides full data capture, annotation, training, and deployment workflow support directly in your browser.

CCStudio™ Edge AI Studio v1.6.1 — What’s New

Enhancements & Highlights
  • Cloud release of v1.6.x available at https://dev.ti.com/edgeaistudio/
  • Device Detection support to improve ease of use of Capture and Training features
  • Confusion Matrix for Training analysis
  • Fixed various issues with F28 and F29 training runs
  • Various enhancements and bug fixes
Bug Fixes

Supported Devices

Items shown in bold are new in v1.6.0 or later. No new devices were added in v1.6.1.

Microcontroller Time Series
Family Devices (new in bold) GPNs
AM series AM13E2, AM261, AM263, AM263P AM13E23019, AM2612, AM2612-Q1, AM2631, AM2631-Q1, AM2632, AM2632-Q1, AM2634, AM2634-Q1, AM263P2, AM263P4, AM263P4-Q1
CC series CC1352, CC1354, CC2755, CC35X1 CC1352R, CC1352P, CC1352P7, CC1354R10, CC1354P10, CC2755R10, CC3501E, CC3551E
F28 series F280013, F280015, F28003, F28004, F2837, F28P55, F28P65 TMS320F2800133, TMS320F2800135, TMS320F2800137, TMS320F2800155, TMS320F2800157, TMS320F280033, TMS320F280034, TMS320F280037, TMS320F280037C, TMS320F280039C, TMS320F280039, TMS320F280041, TMS320F280041C, TMS320F280045, TMS320F280049C, TMS320F28374S, TMS320F28374D, TMS320F28375S, TMS320F28375D, TMS320F28376S, TMS320F28376D, TMS320F28377S, TMS320F28377D, TMS320F28378D, TMS320F28379S, TMS320F28379D, TMS320F28P550SJ, TMS320F28P650DH, TMS320F28P650SK, TMS320F28P650DK
F29 series F29H85, F29P32, F29P58 F29H850TU, F29P329SM-Q1, F29H859TU-Q1
MSPM0 series MSPM0G3507, MSPM0G3519, MSPM0G5187 MSPM0G3507, MSPM0G3519, MSPM0G5187
MSPM33 series MSPM33C32 MSPM33C321A

Required SDKs & Compilers

The following SDKs and compiler toolchains are required to compile and deploy models generated by CCStudio™ Edge AI Studio v1.6.0. Install the listed version (or a newer compatible version) for your target device family.

SDKs & Compilers
SDK / Compiler Version Supported Devices
AM13E230X SDK 26.00.00.06 AM13E2
SimpleLink SDK EdgeAI Plugin 1.00.00.00 CC1352, CC1354, CC2755, CC2754, CC35X1
SimpleLink CC13xx CC26xx SDK 8.32.00.07 CC1352, CC1354
SimpleLink Low Power F3 SDK 9.14.02.16 CC2755, CC2754
SimpleLink™ Wi-Fi SDK 9.22.00.15 CC35X1
MCU+ SDK for AM263x 26.00.00.01 AM263
MCU+ SDK for AM263Px 26.00.00.01 AM263P
MCU+ SDK for AM261x 26.00.00.01 AM261
MSPM0 SDK 2.10.00.04 MSPM0G3507, MSPM0G3519, MSPM0G5187
C2000Ware 6.00.01.00 F280013, F280015, F28003, F28004, F2837, F28P65, F28P55
C2000Ware MotorControl SDK 5.04.00.00 F280013, F280015, F28003, F28004, F2837, F28P65, F28P55
C2000Ware DigitalPower SDK 5.06.00.00 F280013, F280015, F28003, F28004, F2837, F28P65, F28P55
F29H85X SDK 26.00.00.00 F29H85, F29P58, F29P32
MSPM33 SDK 1.02.00.00 MSPM33C32, MSPM33C34
TI C28-CLA Compiler 22.06.02.00 F280013, F280015, F28003, F28004, F2837, F28P65, F28P55
TI C29 Clang Compiler 2.02.00.00 F29H85, F29P58, F29P32
TI Arm Clang Compiler 4.00.04.00 AM13E2, AM263, AM263P, AM261, CC1352, CC1354, CC2755, CC2754, CC35X1, MSPM0G3507, MSPM0G3519, MSPM0G5187, MSPM33C32, MSPM33C34

Previous Releases

The table below summarizes previous CCStudio™ Edge AI Studio releases with their key highlights.

View previous release notes
Version Type Highlights
v1.6.0 Feature Additional Time-series AI tasks (Regression, Forecasting); Sensor BoosterPack™ support for live data capture; expanded MCU device coverage (F29, AM13, AM26, MSPM0, MSPM33, CC13xx/26xx, CC23xx, CC27xx, CC35xx); example projects library; revamped workspace and training workflows
v1.5.0 Feature mmWave Point-cloud Classification with Pose Estimation; xWRL6432 Radar device support; MSPM0, MSPM33 device support; cloud deployment enhancements
v1.4.0 Feature Time-series anomaly detection; arc-fault and motor-bearing fault detection; desktop (Windows) support; expanded F28 device family coverage
v1.3.0 Feature Cloud-only time-series support; initial MCU device coverage; AM, F28 series support; BYOD data capture workflow
v1.2.0 Feature Vision AI model training; AM62, AM62A, TDA4VM device support; image annotation tools; model compilation and deployment workflow

All Open Issues

For a complete list of currently unresolved issues in CCStudio™ Edge AI Studio, use the link below.