General Information
These release notes contain important information about CCStudio™ Edge AI Studio v1.6.0 that may not be included in other product documentation. Please review this document before using this release.
CCStudio™ Edge AI Studio v1.6.0 is a feature release. It significantly expands time-series AI task support across a broad range of MCU devices, introduces Sensor BoosterPack™ hardware integration, an examples project library, and a revamped user experience. For a full summary of changes, see the What’s New section below.
System Requirements
The CCStudio™ Edge AI Studio desktop installer is a 64-bit Windows application. The cloud version is supported on any modern browser (Chrome recommended) running on Windows, Linux, or macOS.
- Windows 11 64-bit
- Windows 10 64-bit
- 8 GB RAM minimum (16 GB recommended)
- 10 GB free disk space
- Google Chrome 120+ (recommended)
- Microsoft Edge 120+
- Firefox 120+
- Internet connection required
Hardware Requirements for Data Capture
To use the Sensor BoosterPack™ live capture and live preview features, a compatible TI LaunchPad™ and the BOOSTXL-SENSORS BoosterPack are required:
- Compatible LaunchPad™ connected via USB
- BOOSTXL-SENSORS BoosterPack™ (provides accelerometer, gyroscope, microphone, PIR, ambient light, humidity, and temperature sensors)
Installation
Windows Desktop Installer
Download the installer from the link below and run it to install CCStudio™ Edge AI Studio on your Windows machine.
- Run
eaistudio-1.6.0-windows-x64-installer.exeas Administrator. - Accept the license agreement and choose an installation directory.
- Wait for all components to install, then click Finish.
- Launch CCStudio™ Edge AI Studio from the Start Menu or desktop shortcut.
The SDK dependency checker will not reflect the v1.6.0 SDK until the corresponding SDK is available on Resource Explorer. In the meantime, you can manually install the required SDK version. To update the dependency checker, edit the rex_dependencies section in <installDir>\model-composer-extensions\tinyml-backend-1.3.0\overrides.json.
Cloud Version
No installation is required for the cloud version. Navigate to the link below and sign in with your TI account:
The cloud version provides full data capture, annotation, training, and deployment workflow support directly in your browser.
CCStudio™ Edge AI Studio v1.6.0 — What’s New
New Features & Highlights
- Introduce additional Time-series AI tasks
- Regression and Forecasting
- Enable core AI support across MCU devices
- Enabled for all AI accelerated devices and other non-accelerated devices
- Expand core AI support to F29, AM13, AM26, MSPM0, MSPM33, CC13xx/26xx, CC23xx, CC27xx, CC35xx
- Add Sensor BoosterPack™ support for data collection, live preview across MCU LaunchPads™
- Accelerometer + gyroscope, PIR, microphone, ambient light, humidity and temperature
- Enable Library of example projects
- Showcase library of example projects
- Enhanced user experience
- Revamped workspace, new project, training and deployment workflows
There are no planned updates to the Vision (EdgeAI-ML) or Radar ML features in this release, for either the cloud or desktop versions. Vision and Radar capabilities remain at their v1.5.0 levels.
Bug Fixes
Supported Devices
Items shown in bold are new in v1.6.0.
Microcontroller Time Series
| Family | Devices (new in bold) | GPNs |
|---|---|---|
| AM series | AM13E2, AM261, AM263, AM263P | AM13E23019, AM2612, AM2612-Q1, AM2631, AM2631-Q1, AM2632, AM2632-Q1, AM2634, AM2634-Q1, AM263P2, AM263P4, AM263P4-Q1 |
| CC series | CC1352, CC1354, CC2755, CC35X1 | CC1352R, CC1352P, CC1352P7, CC1354R10, CC1354P10, CC2755R10, CC3501E, CC3551E |
| F28 series | F280013, F280015, F28003, F28004, F2837, F28P55, F28P65 | TMS320F2800133, TMS320F2800135, TMS320F2800137, TMS320F2800155, TMS320F2800157, TMS320F280033, TMS320F280034, TMS320F280037, TMS320F280037C, TMS320F280039C, TMS320F280039, TMS320F280041, TMS320F280041C, TMS320F280045, TMS320F280049C, TMS320F28374S, TMS320F28374D, TMS320F28375S, TMS320F28375D, TMS320F28376S, TMS320F28376D, TMS320F28377S, TMS320F28377D, TMS320F28378D, TMS320F28379S, TMS320F28379D, TMS320F28P550SJ, TMS320F28P650DH, TMS320F28P650SK, TMS320F28P650DK |
| F29 series | F29H85, F29P32, F29P58 | F29H850TU, F29P329SM-Q1, F29H859TU-Q1 |
| MSPM0 series | MSPM0G3507, MSPM0G3519, MSPM0G5187 | MSPM0G3507, MSPM0G3519, MSPM0G5187 |
| MSPM33 series | MSPM33C32 | MSPM33C321A |
Required SDKs & Compilers
The following SDKs and compiler toolchains are required to compile and deploy models generated by CCStudio™ Edge AI Studio v1.6.0. Install the listed version (or a newer compatible version) for your target device family.
SDKs & Compilers
| SDK / Compiler | Version | Supported Devices |
|---|---|---|
| AM13E230X SDK | 26.00.00.01 | AM13E2 |
| SimpleLink SDK EdgeAI Plugin | 1.00.00.00 | CC1352, CC1354, CC2755, CC2754, CC35X1 |
| SimpleLink CC13xx CC26xx SDK | 8.32.00.07 | CC1352, CC1354 |
| SimpleLink Low Power F3 SDK | 9.14.02.16 | CC2755, CC2754 |
| SimpleLink™ Wi-Fi SDK | 9.22.00.15 | CC35X1 |
| MCU+ SDK for AM263x | 11.01.00.19 | AM263 |
| MCU+ SDK for AM263Px | 11.01.00.19 | AM263P |
| MCU+ SDK for AM261x | 11.01.00.19 | AM261 |
| MSPM0 SDK | 2.10.00.04 | MSPM0G3507, MSPM0G3519, MSPM0G5187 |
| C2000Ware | 6.00.01.00 | F280013, F280015, F28003, F28004, F2837, F28P65, F28P55 |
| C2000Ware MotorControl SDK | 5.04.00.00 | F280013, F280015, F28003, F28004, F2837, F28P65, F28P55 |
| C2000Ware DigitalPower SDK | 5.06.00.00 | F280013, F280015, F28003, F28004, F2837, F28P65, F28P55 |
| F29H85X SDK | 1.02.01.00 | F29H85, F29P58, F29P32 |
| MSPM33 SDK | 1.02.00.00 | MSPM33C32, MSPM33C34 |
| TI C28-CLA Compiler | 22.06.02.00 | F280013, F280015, F28003, F28004, F2837, F28P65, F28P55 |
| TI C29 Clang Compiler | 2.02.00.00 | F29H85, F29P58, F29P32 |
| TI Arm Clang Compiler | 4.00.04.00 | AM13E2, AM263, AM263P, AM261, CC1352, CC1354, CC2755, CC2754, CC35X1, MSPM0G3507, MSPM0G3519, MSPM0G5187, MSPM33C32, MSPM33C34 |
Previous Releases
The table below summarizes previous CCStudio™ Edge AI Studio releases with their key highlights.
View previous release notes
| Version | Type | Highlights |
|---|---|---|
| v1.5.0 | Feature | mmWave Point-cloud Classification with Pose Estimation; xWRL6432 Radar device support; MSPM0, MSPM33 device support; cloud deployment enhancements |
| v1.4.0 | Feature | Time-series anomaly detection; arc-fault and motor-bearing fault detection; desktop (Windows) support; expanded F28 device family coverage |
| v1.3.0 | Feature | Cloud-only time-series support; initial MCU device coverage; AM, F28 series support; BYOD data capture workflow |
| v1.2.0 | Feature | Vision AI model training; AM62, AM62A, TDA4VM device support; image annotation tools; model compilation and deployment workflow |
All Open Issues
For a complete list of currently unresolved issues in CCStudio™ Edge AI Studio, use the link below.