|
MAVRK Embedded Software 0.91
Software Libraries for the MAVRK motherboard and related components
|
00001 /*-------------------------------------------*/ 00002 /* Integer type definitions for FatFs module */ 00003 /*-------------------------------------------*/ 00004 00005 #ifndef _INTEGER 00006 #define _INTEGER 00007 00008 #ifdef _WIN32 /* FatFs development platform */ 00009 00010 #include <windows.h> 00011 #include <tchar.h> 00012 00013 #else /* Embedded platform */ 00014 00015 // Surpress warning for multiple defs of the same type. 00016 // This is done so the FatFs can be a stanalone modular entity. 00017 #ifdef __IAR_SYSTEMS_ICC__ 00018 #pragma diag_suppress=Pe301 00019 #endif 00020 #ifdef __TI_COMPILER_VERSION__ 00021 #pragma diag_suppress 303 00022 #endif 00023 00024 /* These types must be 16-bit, 32-bit or larger integer */ 00025 typedef int INT; 00026 typedef unsigned int UINT; 00027 00028 /* These types must be 8-bit integer */ 00029 typedef char CHAR; 00030 typedef unsigned char UCHAR; 00031 //typedef unsigned char unsigned char; 00032 00033 /* These types must be 16-bit integer */ 00034 typedef short SHORT; 00035 typedef unsigned short USHORT; 00036 typedef unsigned int WORD; 00037 typedef unsigned short WCHAR; 00038 00039 /* These types must be 32-bit integer */ 00040 typedef long LONG; 00041 typedef unsigned long ULONG; 00042 typedef unsigned long DWORD; 00043 00044 #endif 00045 00046 #endif
1.7.3