7.18. CDD_SENT

7.18.1. Types

Base type

Type Name

Brief

enum

Cdd_SentInstance

Type for Cdd_Sent Instance.

enum

Cdd_Sent_DataNumber

Type for Receiver Data.

enum

Cdd_SentNibbleNumber

Type for Receiver Data Nibble Number.

enum

Cdd_SentNibble

Type for Receiver Data Nibble.

enum

Cdd_SentCRCType

Type for SENT CRC Type.

enum

Cdd_SentCRCWidth

Type for SENT CRC Width.

enum

Cdd_SentFIFOMode

Sent Data mode type.

enum

Cdd_SentTriggerLevel

Type for Trigger Level.

enum

Cdd_SentCRCWithStatus

Type for SENT CRC includes status or not.

enum

Cdd_SentDataNibblesCount

Type for SENT number of data nibbles count.

enum

Cdd_SentSensorType

Type for SENT Sensor type.

enum

Cdd_SentChannelType

Sent Channel Type.

typedef uint32

CddSent_ValueType

Type for reading and setting the channel index.

typedef void(*)(PduIdType id, const PduInfoType *PduInfoPtr)

Cdd_Sent_NotifyType

Notification callback function pointer.

typedef void(*)(void)

Cdd_Sent_ErrorNotifyType

Error Notification callback function pointer.

7.18.1.1. enum Cdd_SentInstance

Enumerator

Value

Description

CDD_SENT_INSTANCE_SENT1

SENT instance 1.

CDD_SENT_INSTANCE_SENT2

SENT instance 2.

CDD_SENT_INSTANCE_SENT3

SENT instance 3.

CDD_SENT_INSTANCE_SENT4

SENT instance 4.

CDD_SENT_INSTANCE_SENT5

SENT instance 5.

CDD_SENT_INSTANCE_SENT6

SENT instance 6.

Brief: Type for Cdd_Sent Instance.

7.18.1.2. enum Cdd_Sent_DataNumber

Enumerator

Value

Description

CDD_SENT_RECEIVER_DATA0

0x0U

Receiver Data 0.

CDD_SENT_RECEIVER_DATA1

0x1U

Receiver Data 1.

Brief: Type for Receiver Data.

7.18.1.3. enum Cdd_SentNibbleNumber

Enumerator

Value

Description

CDD_SENT_DATAX_NIB0

0x0U

DataX Nibble Number 0.

CDD_SENT_DATAX_NIB1

0x1U

DataX Nibble Number 1.

CDD_SENT_DATAX_NIB2

0x2U

DataX Nibble Number 2.

CDD_SENT_DATAX_NIB3

0x3U

DataX Nibble Number 3.

CDD_SENT_DATAX_NIB4

0x4U

DataX Nibble Number 4.

CDD_SENT_DATAX_NIB5

0x5U

DataX Nibble Number 5.

CDD_SENT_DATAX_NIB6

0x6U

DataX Nibble Number 6.

CDD_SENT_DATAX_NIB7

0x7U

DataX Nibble Number 7.

Brief: Type for Receiver Data Nibble Number.

7.18.1.4. enum Cdd_SentNibble

Enumerator

Value

Description

CDD_SENT_NO_NIBBLE

0x0U

No Nibble Selected.

CDD_SENT_DATA_NIBBLE1

0x1U

Data Nibble 1.

CDD_SENT_DATA_NIBBLE2

0x2U

Data Nibble 2.

CDD_SENT_DATA_NIBBLE3

0x3U

Data Nibble 3.

CDD_SENT_DATA_NIBBLE4

0x4U

Data Nibble 4.

CDD_SENT_DATA_NIBBLE5

0x5U

Data Nibble 5.

CDD_SENT_DATA_NIBBLE6

0x6U

Data Nibble 6.

CDD_SENT_DATA_NIBBLE7

0x7U

Data Nibble 7.

CDD_SENT_DATA_NIBBLE8

0x8U

Data Nibble 8.

CDD_SENT_CRC_NIBBLE1

0xAU

Crc Nibble 1.

CDD_SENT_CRC_NIBBLE2

0xBU

Crc Nibble 2.

CDD_SENT_STATUS_NIBBLE

0xFU

status Nibble

Brief: Type for Receiver Data Nibble.

7.18.1.5. enum Cdd_SentCRCType

Enumerator

Value

Description

CDD_SENT_CRC_LEGACY_2007

0x800U

legacy CRC 2007

CDD_SENT_CRC_RECOMENDED_2010

0x000U

Recommended CRC 2010.

CDD_SENT_CRC_NONE

0xFFFU

CRC Disable.

Brief: Type for SENT CRC Type.

7.18.1.6. enum Cdd_SentCRCWidth

Enumerator

Value

Description

CDD_SENT_CRC_4_BIT

0

4 Bit CRC

CDD_SENT_CRC_6_BIT

1

6 Bit CRC

CDD_SENT_CRC_8_BIT

2

8 Bit CRC

Brief: Type for SENT CRC Width.

7.18.1.7. enum Cdd_SentFIFOMode

Enumerator

Value

Description

SENT_DIRECT_MEMMAPPED

0U

Direct Mapping Mode.

CDD_SENT_FIFOMODE_FIFO

1U

Fifo Mode.

Brief: Sent Data mode type.

7.18.1.8. enum Cdd_SentTriggerLevel

Enumerator

Value

Description

CDD_SENT_TRIGDISABLE

0U

Trigger disable.

CDD_SENT_TRIGLEV3

3U

Trigger level 3.

CDD_SENT_TRIGLEV4

4U

Trigger level 4.

CDD_SENT_TRIGLEV5

5U

Trigger level 5.

CDD_SENT_TRIGLEV6

6U

Trigger level 6.

CDD_SENT_TRIGLEV7

7U

Trigger level 7.

CDD_SENT_TRIGLEV8

8U

Trigger level 8.

CDD_SENT_TRIGLEV9

9U

Trigger level 9.

CDD_SENT_TRIGLEV10

10

Trigger level 10.

CDD_SENT_TRIGLEV11

11U

Trigger level 11.

CDD_SENT_TRIGLEV12

12U

Trigger level 12.

CDD_SENT_TRIGLEV13

13U

Trigger level 13.

CDD_SENT_TRIGLEV14

14U

Trigger level 14.

CDD_SENT_TRIGLEV15

15U

Trigger level 15.

CDD_SENT_TRIGLEV16

16U

Trigger level 16.

Brief: Type for Trigger Level.

7.18.1.9. enum Cdd_SentCRCWithStatus

Enumerator

Value

Description

CDD_SENT_CRC_WITH_STATUS

0x400

Calculation of CRC includes Status nibble.

CDD_SENT_CRC_WITHOUT_STATUS

0x000

Calculation of CRC excludes Status nibble.

Brief: Type for SENT CRC includes status or not.

7.18.1.10. enum Cdd_SentDataNibblesCount

Enumerator

Value

Description

CDD_SENT_1_DATA_NIBBLES

1

1 data nibble per-frame

CDD_SENT_2_DATA_NIBBLES

2

2 data nibble per-frame

CDD_SENT_3_DATA_NIBBLES

3

3 data nibble per-frame

CDD_SENT_4_DATA_NIBBLES

4

4 data nibble per-frame

CDD_SENT_5_DATA_NIBBLES

5

5 data nibble per-frame

CDD_SENT_6_DATA_NIBBLES

6

6 data nibble per-frame

CDD_SENT_7_DATA_NIBBLES

7

7 data nibble per-frame

CDD_SENT_8_DATA_NIBBLES

8

8 data nibble per-frame

Brief: Type for SENT number of data nibbles count.

7.18.1.11. enum Cdd_SentSensorType

Enumerator

Value

Description

CDD_SENT_CHANNEL_BROADCAST

Broadcast sensor trigger.

CDD_SENT_CHANNEL_SENSOR_1

sensor trigger 1

CDD_SENT_CHANNEL_SENSOR_2

sensor trigger 2

CDD_SENT_CHANNEL_SENSOR_3

sensor trigger 3

CDD_SENT_CHANNEL_SENSOR_4

sensor trigger 4

CDD_SENT_CHANNEL_STANDARD_SENSOR

Standard sensor trigger

Brief: Type for SENT Sensor type.

7.18.1.12. enum Cdd_SentChannelType

Enumerator

Value

Description

CDD_SENT_CHANNEL_STANDARD_SENSOR_FAST_CHANNEL

Fast channel for Stanadard sensor.

CDD_SENT_CHANNEL_SENSOR_1_FAST_CHANNEL

Fast channel for sensor 1.

CDD_SENT_CHANNEL_SENSOR_2_FAST_CHANNEL

Fast channel for sensor 2.

CDD_SENT_CHANNEL_SENSOR_3_FAST_CHANNEL

Fast channel for sensor 3.

CDD_SENT_CHANNEL_SENSOR_4_FAST_CHANNEL

Fast channel for sensor 4.

SHORT_SERIAL_ENHANCED_SERIAL_12BIT_SLOW_CHANNEL

Short serial and Enhanced serial 12 slow channel.

ENHANCED_SERIAL_16BIT_SLOW_CHANNEL

enhanced serial 16 bit slowc channel

Brief: Sent Channel Type.

7.18.1.13. typedef CddSent_ValueType

typedef uint32 CddSent_ValueType;

Brief: Type for reading and setting the channel index.

7.18.1.14. typedef Cdd_Sent_NotifyType

typedef void(* Cdd_Sent_NotifyType) (PduIdType id, const PduInfoType *PduInfoPtr);

Brief: Notification callback function pointer.

7.18.1.15. typedef Cdd_Sent_ErrorNotifyType

typedef void(* Cdd_Sent_ErrorNotifyType) (void);

Brief: Error Notification callback function pointer.

7.18.2. Structures

Name

Brief

Cdd_Sent_Data_Buffer

Sent Data Buffer.

Cdd_Sent_MTPConfigType

Configuration per HW unit.

Cdd_Sent_ChannelConfigType

Configuration per HW unit.

Cdd_Sent_HWUnitType

Configuration per HW unit.

Cdd_Sent_ConfigType

Configuration per HW unit.

Cdd_Sent_DriverObjType

Cdd_Sent driver object type structure.

7.18.3. Defines

Name

Brief

CDD_SENT_SW_MAJOR_VERSION

Driver Implementation Major Version.

CDD_SENT_SW_MINOR_VERSION

Driver Implementation Minor Version.

CDD_SENT_SW_PATCH_VERSION

Driver Implementation Patch Version.

CDD_SENT_AR_RELEASE_MAJOR_VERSION

AUTOSAR major version specification implemented by Cdd_Sent Driver.

CDD_SENT_AR_RELEASE_MINOR_VERSION

AUTOSAR minor version specification implemented by Cdd_Sent Driver.

CDD_SENT_AR_RELEASE_REVISION_VERSION

AUTOSAR Patch version specification implemented by Cdd_Sent Driver.

CDD_SENT_VENDOR_ID

Texas Instruments Vendor ID.

CDD_SENT_MODULE_ID

Cdd_Sent Driver Module ID.

CDD_SENT_INSTANCE_ID

Cdd_Sent Driver Instance ID.

CDD_SENT_E_PARAM_POINTER

API parameter checking: invalid pointer.

CDD_SENT_E_PARAM_CHANNEL

API parameter checking: invalid value.

CDD_SENT_E_ALREADY_INITIALIZED

API service for initialization called when already initialized.

CDD_SENT_E_UNINIT

API service called without module initialization.

CDD_SENT_SID_GET_VERSION_INFO

Cdd_Sent_GetVersionInfo().

CDD_SENT_SID_INIT

Cdd_Sent_Init().

CDD_SENT_SID_DEINIT

Cdd_Sent_Deinit().

CDD_SENT_SID_TRANSMIT

Cdd_Sent_Transmit().

CDD_SENT_SID_ENABLE_INTERRUPT

Cdd_Sent_Enable_Interrupts().

CDD_SENT_SID_DISABLE_INTERRUPT

Cdd_Sent_Disable_Interrupts().

TIMESTAMP_MEMDATA

TIMESTAMP MEMDATA.

DATA0_MEMDATA

DATA0 MEMDATA.

SENT_DATAXMAP_STEP

Data offsent for data1 and data 0.

SENT_MTP_SWTR_STEP

software trigger step

SENT_MTP_TIMEOUT_STEP

Mtp Timeout step.

MAXIMUM_NUMBER_OF_SENSORS

maximum number of sensors

7.18.4. Functions

Return type

Function Name

Brief

void

Cdd_Sent_GetVersionInfo(Std_VersionInfoType * VersionInfoPtr)

Cdd_Sent_GetVersionInfo : Returns the Cdd sent Version Info.

void

Cdd_Sent_Init(const Cdd_Sent_ConfigType * ConfigPtr)

Cdd_Sent_Init : Initializes the CDD_SENT module.

void

Cdd_Sent_Deinit(void )

Cdd_Sent_Deinit : De-initializes the CDD_SENT module.

Std_ReturnType

Cdd_Sent_Transmit(const PduInfoType * PduInfoPtr, PduIdType TxPduId)

Cdd_Sent_Transmit : Triggers the MTP.

void

Cdd_Sent_Enable_Interrupts(Cdd_SentInstance SentInstance)

Cdd_Sent_Enable_Interrupts : Enable Interrupts.

void

Cdd_Sent_Disable_Interrupts(Cdd_SentInstance SentInstance)

Cdd_Sent_Disable_Interrupts : Disable Interrupts.

7.18.4.1. function Cdd_Sent_GetVersionInfo

void Cdd_Sent_GetVersionInfo(
    Std_VersionInfoType * VersionInfoPtr
)

Brief: Cdd_Sent_GetVersionInfo : Returns the Cdd sent Version Info.

This service returns the version information of this module.

Parameters:

  • VersionInfoPtr

Returns:

  • None

Return: None

Precondition: None

Postcondition: None

7.18.4.2. function Cdd_Sent_Init

void Cdd_Sent_Init(
    const Cdd_Sent_ConfigType * ConfigPtr
)

Brief: Cdd_Sent_Init : Initializes the CDD_SENT module.

This service initializes the configured HW units.

Parameters:

  • ConfigPtr Pointer to CDD_SENT driver configuration set

Returns:

  • None

Return: None

Precondition: None

Postcondition: None

7.18.4.3. function Cdd_Sent_Deinit

void Cdd_Sent_Deinit(
    void 
)

Brief: Cdd_Sent_Deinit : De-initializes the CDD_SENT module.

This service deinitialize the CDD_SENT driver

Returns:

  • None

Return: None

Precondition: Cdd_Sent_Init should be called first before calling this service.

Postcondition: None

7.18.4.4. function Cdd_Sent_Transmit

Std_ReturnType Cdd_Sent_Transmit(
    const PduInfoType * PduInfoPtr,
    PduIdType TxPduId
)

Brief: Cdd_Sent_Transmit : Triggers the MTP.

Parameters:

  • PduInfoPtr Pointer to PDU Information. If PduInfoPtr->SduDataPtr[0] is 0, Will disbale HW trigger If PduInfoPtr->SduDataPtr[0] is 1, Will configure HW trigger to configuration value If PduInfoPtr->SduDataPtr[0] is 2, Will trigger SW trigger

  • TxPduId : When Cdd Sent is integrated with Autosar Com stack, this TxPduId parameter is a Pdu identifier used to address the respective sensor. When Cdd Sent is not integrated with Autosar Com stack, this TxPduId parameter is a device identifier used to address the respective sensor.

Returns:

  • E_OK command has been accepted

  • E_NOT_OK command has not been accepted

Return: Std_ReturnType

Precondition: Cdd_Sent_Init should be called first before calling this service.

Postcondition: None

7.18.4.5. function Cdd_Sent_Enable_Interrupts

void Cdd_Sent_Enable_Interrupts(
    Cdd_SentInstance SentInstance
)

Brief: Cdd_Sent_Enable_Interrupts : Enable Interrupts.

This service will enable interrupts.

Parameters:

  • SentInstance id of Sent HW unit.

Returns:

  • None

Return: None

Precondition: Cdd_Sent_Init should be called first before calling this service.

Postcondition: None

7.18.4.6. function Cdd_Sent_Disable_Interrupts

void Cdd_Sent_Disable_Interrupts(
    Cdd_SentInstance SentInstance
)

Brief: Cdd_Sent_Disable_Interrupts : Disable Interrupts.

This service will Disable interrupts and ignore any received data as there is no polling API for Cdd_Sent.

Parameters:

  • SentInstance id of Sent HW unit.

Returns:

  • None

Return: None

Precondition: Cdd_Sent_Init should be called first before calling this service.

Postcondition: None