title: Can_TxBufElementType summary: Structure for CAN Tx Buffer element.


Can_TxBufElementType

Structure for CAN Tx Buffer element.

#include <Can_Priv.h>

Structure Members

Member Type

Member name

Brief

uint32

id

Identifier.

uint8

xtd

Extended Identifier 0 = 11-bit standard identifier 1 = 29-bit extended identifier.

uint32

dataLength

Data Length Code 0-8 = CAN CAN FD transmit frame has 0-8 data bytes 9-15 = CAN FD transmit frame has 12/16/20/24/32/48/64 data bytes.

boolean

brs

Bit Rate Switching 0 = CAN FD frames transmitted without bit rate switching 1 = CAN FD frames transmitted with bit rate switching.

boolean

fdf

FD Format 0 = Frame transmitted in Classic CAN format 1 = Frame transmitted in CAN FD format.

Can_MemType

memType

Can Message Ram Type.

uint8[(64U)]

data

Data bytes. Only first dlc number of bytes are valid.