Defines the Four Channel Data Logger (DLOG_4CH) structure.
The dlog can be used to perform data logging to emulate an oscilloscope in software to graphically observe system variables
Definition at line 65 of file dlog_4ch.h.
Data Fields | |
float32_t * | inputPtr1 |
float32_t * | inputPtr2 |
float32_t * | inputPtr3 |
float32_t * | inputPtr4 |
float32_t * | outputPtr1 |
float32_t * | outputPtr2 |
float32_t * | outputPtr3 |
float32_t * | outputPtr4 |
float32_t | prevValue |
float32_t | trigValue |
int16_t | status |
int16_t | preScalar |
int16_t | skipCount |
int16_t | size |
int16_t | count |
float32_t* DLOG_4CH::inputPtr1 |
Definition at line 66 of file dlog_4ch.h.
float32_t* DLOG_4CH::inputPtr2 |
Definition at line 67 of file dlog_4ch.h.
float32_t* DLOG_4CH::inputPtr3 |
Definition at line 68 of file dlog_4ch.h.
float32_t* DLOG_4CH::inputPtr4 |
Definition at line 69 of file dlog_4ch.h.
float32_t* DLOG_4CH::outputPtr1 |
Definition at line 70 of file dlog_4ch.h.
float32_t* DLOG_4CH::outputPtr2 |
Definition at line 71 of file dlog_4ch.h.
float32_t* DLOG_4CH::outputPtr3 |
Definition at line 72 of file dlog_4ch.h.
float32_t* DLOG_4CH::outputPtr4 |
Definition at line 73 of file dlog_4ch.h.
float32_t DLOG_4CH::prevValue |
Definition at line 74 of file dlog_4ch.h.
float32_t DLOG_4CH::trigValue |
Definition at line 75 of file dlog_4ch.h.
int16_t DLOG_4CH::status |
Definition at line 76 of file dlog_4ch.h.
int16_t DLOG_4CH::preScalar |
Definition at line 77 of file dlog_4ch.h.
int16_t DLOG_4CH::skipCount |
Definition at line 78 of file dlog_4ch.h.
int16_t DLOG_4CH::size |
Definition at line 79 of file dlog_4ch.h.
int16_t DLOG_4CH::count |
Definition at line 80 of file dlog_4ch.h.