|
| void | SFRA_F32_reset (SFRA_F32 *SFRA_F_obj) |
| | Resets internal data of SFRA_F32 module. More...
|
| |
| void | SFRA_F32_config (SFRA_F32 *SFRA_F_obj, float32_t isrFrequency, float32_t injectionAmplitude, int16_t noFreqPoints, float32_t fraSweepStartFreq, float32_t freqStep, float32_t *h_magVect, float32_t *h_phaseVect, float32_t *gh_magVect, float32_t *gh_phaseVect, float32_t *cl_magVect, float32_t *cl_phaseVect, float32_t *freqVect, int16_t speed) |
| | Configures the SFRA_F32 module. More...
|
| |
| void | SFRA_F32_initFreqArrayWithLogSteps (SFRA_F32 *SFRA_F_obj, float32_t fra_sweep_start_freq, float32_t freqStep) |
| | Initailizes the freq vectors with points that are log step apart. More...
|
| |
| void | SFRA_F32_resetFreqRespArray (SFRA_F32 *SFRA_F_obj) |
| | Resets the response data stored in the ol and plant phase and mag vector. More...
|
| |
| void | SFRA_F32_updateInjectionAmplitude (SFRA_F32 *SFRA_F_obj, float32_t new_injection_amplitude) |
| | Updates injection amplitude. More...
|
| |
| float | SFRA_F32_inject (float ref) |
| | Injects small signal disturbance into the control loop. More...
|
| |
| void | SFRA_F32_collect (float *control_output, float *feedback) |
| | Collects the response of the loop because of small signal disturbance injected. More...
|
| |
| void | SFRA_F32_runBackgroundTask (SFRA_F32 *SFRA_F_obj) |
| | Runs the background task, this routine executes the state machine when a frequency sweep is started and is responsible for changing the frequency points and saving the measured results in an array. More...
|
| |