USBLibAPIGuide
1.00.00.01
|
#include <usbdhidkeyb.h>
Data Fields | |
uint8_t | ui8USBConfigured |
uint8_t | ui8Protocol |
volatile uint8_t | ui8LEDStates |
uint8_t | ui8KeyCount |
volatile tKeyboardState | eKeyboardState |
volatile bool | bChangeMade |
uint8_t | pui8DataBuffer [KEYB_OUT_REPORT_SIZE] |
uint8_t | pui8Report [KEYB_IN_REPORT_SIZE] |
uint8_t | pui8KeysPressed [KEYB_MAX_CHARS_PER_REPORT] |
tHIDReportIdle | sReportIdle |
tUSBDHIDDevice | sHIDDevice |
uint8_t tHIDKeyboardInstance::ui8USBConfigured |
Referenced by USBDHIDKeyboardCompositeInit(), and USBDHIDKeyboardTerm().
uint8_t tHIDKeyboardInstance::ui8Protocol |
Referenced by USBDHIDKeyboardCompositeInit().
volatile uint8_t tHIDKeyboardInstance::ui8LEDStates |
Referenced by USBDHIDKeyboardCompositeInit().
uint8_t tHIDKeyboardInstance::ui8KeyCount |
Referenced by USBDHIDKeyboardCompositeInit().
volatile tKeyboardState tHIDKeyboardInstance::eKeyboardState |
Referenced by USBDHIDKeyboardCompositeInit().
volatile bool tHIDKeyboardInstance::bChangeMade |
uint8_t tHIDKeyboardInstance::pui8DataBuffer[KEYB_OUT_REPORT_SIZE] |
uint8_t tHIDKeyboardInstance::pui8Report[KEYB_IN_REPORT_SIZE] |
Referenced by USBDHIDKeyboardKeyStateChange().
uint8_t tHIDKeyboardInstance::pui8KeysPressed[KEYB_MAX_CHARS_PER_REPORT] |
Referenced by USBDHIDKeyboardCompositeInit().
tHIDReportIdle tHIDKeyboardInstance::sReportIdle |
Referenced by USBDHIDKeyboardCompositeInit().
tUSBDHIDDevice tHIDKeyboardInstance::sHIDDevice |