ADCMSP432E4 Hardware attributes These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For SimpleLink these definitions are found in: More...
#include <ADCMSP432E4.h>
Data Fields | |
uint_fast16_t | adcPin |
uint_fast16_t | refVoltage |
ADCMSP432E4_Module | adcModule |
ADCMSP432E4_Sequencer | adcSeq |
ADCMSP432E4 Hardware attributes These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For SimpleLink these definitions are found in:
A sample structure is shown below:
uint_fast16_t ADCMSP432E4_HWAttrsV1::adcPin |
ADC pin, port channel
uint_fast16_t ADCMSP432E4_HWAttrsV1::refVoltage |
Reference voltage for ADC channel
ADCMSP432E4_Module ADCMSP432E4_HWAttrsV1::adcModule |
ADCMSP432E4_Sequencer ADCMSP432E4_HWAttrsV1::adcSeq |