Data Structures
AESCCMMSP432E4.h File Reference

Detailed Description

AESCCM driver implementation for the MSP432E4 family.

The generic driver interface can be found in AESCCM.h. This file should only be included in the board file to fill the AESCCM_Config struct.

Features

Limitations

Performance

Polling mode offers better performance than blocking and callback mode because no DMA and no interrupt handling is involved. It is recommended to use polling mode for messages shorter than 512 bytes.

Measurements have been taken with 16 bytes key length and 16 bytes aad length.

Encryption:

Length (bytes) Polling mode (microseconds) Blocking/callback mode
16 47 89
30 50 92
60 53 92
120 61 100
240 73 106
512 105 126
1024 151 165
4096 512 394

Decryption and authentication:

Length (bytes) Polling mode (microseconds) Blocking/callback mode
16 33 75
30 36 78
60 39 78
120 46 86
240 59 91
512 91 112
1024 150 150
4096 512 380
#include <stdint.h>
#include <stdbool.h>
#include <ti/drivers/AESCCM.h>
Include dependency graph for AESCCMMSP432E4.h:

Go to the source code of this file.

Data Structures

struct  AESCCMMSP432E4_HWAttrs
 Hardware-specific configuration attributes. More...
 
© Copyright 1995-2020, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale