Network Services API
2.70.01.02
|
The SlNetSock_NoPush_t structure is used in SLNETSOCK_TCP_NOPUSH TCP level option. More...
#include <ti/net/slnetsock.h>
Data Fields | |
uint32_t | noPushEnabled |
The SlNetSock_NoPush_t structure is used in SLNETSOCK_TCP_NOPUSH TCP level option.
uint32_t SlNetSock_NoPush_t::noPushEnabled |
0 = disabled;1 = enabled; default = 0