Network Services API
2.70.01.02
|
The SlNetSock_NoOpt_t structure is used in SLNETSOCK_TCP_NOOPT TCP level option. More...
#include <ti/net/slnetsock.h>
Data Fields | |
uint32_t | noOptEnabled |
The SlNetSock_NoOpt_t structure is used in SLNETSOCK_TCP_NOOPT TCP level option.
uint32_t SlNetSock_NoOpt_t::noOptEnabled |
0 = disabled;1 = enabled; default = 0