Network Services API
2.70.01.02
|
The SlNetSock_MaxSeg_t structure is used in SLNETSOCK_TCP_MAXSEG TCP level option. More...
#include <ti/net/slnetsock.h>
Data Fields | |
uint32_t | maxSeg |
The SlNetSock_MaxSeg_t structure is used in SLNETSOCK_TCP_MAXSEG TCP level option.
uint32_t SlNetSock_MaxSeg_t::maxSeg |
Maximum TCP segment size. Default = 536