Network Services API
2.70.01.02
|
The SlNetSock_MaxRtt_t structure is used in SLNETSOCK_TCP_MAXRTT TCP level option. More...
#include <ti/net/slnetsock.h>
Data Fields | |
uint32_t | maxRtt |
The SlNetSock_MaxRtt_t structure is used in SLNETSOCK_TCP_MAXRTT TCP level option.
uint32_t SlNetSock_MaxRtt_t::maxRtt |
Maximum TCP Round Trip Time value allowed; Default = 360000000