![]() |
![]() |
AESGCM driver implementation for the MSP432E4 family.
The generic driver interface can be found in AESGCM.h. This file should only be included in the board file to fill the AESGCM_Config struct.
Polling mode offers better performance than blocking and callback mode because no DMA and no interrupt handling is involved. It is recommended to use polling mode for messages shorter than 512 bytes.
Go to the source code of this file.
Data Structures | |
struct | AESGCMMSP432E4_HWAttrs |
Hardware-specific configuration attributes. More... | |
Typedefs | |
typedef struct AESGCMMSP432E4_HWAttrs | AESGCMMSP432E4_HWAttrs |
Hardware-specific configuration attributes. More... | |
typedef struct AESGCMMSP432E4_HWAttrs AESGCMMSP432E4_HWAttrs |
Hardware-specific configuration attributes.
AESGCMMSP432E4 hardware attributes are used in the board file by the AESGCM_Config struct.