Network Services API
2.40.00.11
|
The SlNetSock_Nonblocking_t structure is used in SLNETSOCK_OPSOCK_NON_BLOCKING socket level option. More...
#include <slnetsock.h>
Data Fields | |
uint32_t | nonBlockingEnabled |
The SlNetSock_Nonblocking_t structure is used in SLNETSOCK_OPSOCK_NON_BLOCKING socket level option.
uint32_t SlNetSock_Nonblocking_t::nonBlockingEnabled |
0 = disabled, 1 = enabled, default = 1