Network Services API
2.40.00.11
|
The SlNetSock_NonIpBoundary_t structure is used in SLNETSOCK_OPSOCK_NON_IP_BOUNDARY socket level option. More...
#include <slnetsock.h>
Data Fields | |
int32_t | nonIpBoundaryEnabled |
The SlNetSock_NonIpBoundary_t structure is used in SLNETSOCK_OPSOCK_NON_IP_BOUNDARY socket level option.
int32_t SlNetSock_NonIpBoundary_t::nonIpBoundaryEnabled |
0 = keep IP boundary; 1 = don`t keep ip boundary; default = 0;