ADCBufMSP432E4 Hardware attributes These fields are populated by PinMux tool but user is allowed to change for different channels setting. More...
#include <ADCBufMSP432E4.h>
Data Fields | |
uint32_t | intPriority |
uint32_t | adcBase |
uint32_t | adcTimerSource |
ADCBufMSP432E4_Channels * | channelSetting |
ADCBufMSP432E4_TriggerSource * | adcTriggerSource |
ADCBufMSP432E4_Phase | modulePhase |
ADCBufMSP432E4_ReferenceSource | refSource |
ADCBufMSP432E4_SequencePriorities * | sequencePriority |
uint8_t | useDMA |
ADCBufMSP432E4 Hardware attributes These fields are populated by PinMux tool but user is allowed to change for different channels setting.
A sample structure is shown below:
uint32_t ADCBufMSP432E4_HWAttrsV1::intPriority |
ADC interrupt priority
uint32_t ADCBufMSP432E4_HWAttrsV1::adcBase |
ADC Module Base
uint32_t ADCBufMSP432E4_HWAttrsV1::adcTimerSource |
Used to determine which timer is used when using timer trigger source
ADCBufMSP432E4_Channels* ADCBufMSP432E4_HWAttrsV1::channelSetting |
ADC channel specific setting
ADCBufMSP432E4_TriggerSource* ADCBufMSP432E4_HWAttrsV1::adcTriggerSource |
ADC Trigger Source Array for Sequencers 0-3
ADCBufMSP432E4_Phase ADCBufMSP432E4_HWAttrsV1::modulePhase |
ADC phase delay
ADCBufMSP432E4_ReferenceSource ADCBufMSP432E4_HWAttrsV1::refSource |
ADC reference source
ADCBufMSP432E4_SequencePriorities* ADCBufMSP432E4_HWAttrsV1::sequencePriority |
Array of ADC sequence Priorities for sequencer 0-3, selecting a priority > 3 disables sequencer
uint8_t ADCBufMSP432E4_HWAttrsV1::useDMA |
Enable DMA for ADC