#include <PWMMSP432E4.h>
Data Fields | |
uint32_t | pwmDuties [PWMMSP432E4_NUM_PWM_OUTPUTS] |
uint32_t | genPeriods [PWMMSP432E4_NUM_PWM_GENERATORS] |
uint8_t | prescalar |
uint8_t | activeOutputs |
The application must not access any member variables of this structure!
uint32_t PWMMSP432E4_Status::pwmDuties[PWMMSP432E4_NUM_PWM_OUTPUTS] |
uint32_t PWMMSP432E4_Status::genPeriods[PWMMSP432E4_NUM_PWM_GENERATORS] |
uint8_t PWMMSP432E4_Status::prescalar |
uint8_t PWMMSP432E4_Status::activeOutputs |