55 #ifndef ti_drivers_dma_UDMAMSP432E4__include 56 #define ti_drivers_dma_UDMAMSP432E4__include 65 #include <ti/drivers/dpl/HwiP.h> UDMAMSP432E4 Global configuration.
Definition: UDMAMSP432E4.h:151
UDMAMSP432E4_Handle UDMAMSP432E4_open()
Function to initialize the MSP432E4 DMA peripheral.
struct UDMAMSP432E4_Config * UDMAMSP432E4_Handle
A handle that is returned from a UDMAMSP432E4_open() call.
Definition: UDMAMSP432E4.h:159
UDMAMSP432E4 object.
Definition: UDMAMSP432E4.h:166
void(* UDMAMSP432E4_ErrorFxn)(uintptr_t arg)
UDMA error function pointer.
Definition: UDMAMSP432E4.h:70
void UDMAMSP432E4_close(UDMAMSP432E4_Handle handle)
Function to close the DMA driver.
struct UDMAMSP432E4_Config UDMAMSP432E4_Config
UDMAMSP432E4 Global configuration.
struct UDMAMSP432E4_Object UDMAMSP432E4_Object
UDMAMSP432E4 object.
void UDMAMSP432E4_init()
Function to initialize the MSP432E4 DMA driver.
void * object
Definition: UDMAMSP432E4.h:152
bool isOpen
Definition: UDMAMSP432E4.h:167
UDMAMSP432E4 Hardware attributes.
Definition: UDMAMSP432E4.h:135
uint8_t intNum
Definition: UDMAMSP432E4.h:138
UDMAMSP432E4_ErrorFxn dmaErrorFxn
Definition: UDMAMSP432E4.h:137
HwiP_Handle hwiHandle
Definition: UDMAMSP432E4.h:168
struct UDMAMSP432E4_HWAttrs UDMAMSP432E4_HWAttrs
UDMAMSP432E4 Hardware attributes.
void * controlBaseAddr
Definition: UDMAMSP432E4.h:136
uint8_t intPriority
Definition: UDMAMSP432E4.h:139
void const * hwAttrs
Definition: UDMAMSP432E4.h:153