Network Services API  2.00.00.16
Data Fields
_SlNetSock_SecAttribNode_t Struct Reference

Secure socket attribute context. More...

#include <slnetsock.h>

Collaboration diagram for _SlNetSock_SecAttribNode_t:
Collaboration graph

Data Fields

SlNetSockSecAttrib_e attribName
 
uint8_t * attribBuff
 
uint16_t attribBuffLen
 
struct _SlNetSock_SecAttribNode_tnext
 

Detailed Description

Secure socket attribute context.

Field Documentation

§ attribName

SlNetSockSecAttrib_e _SlNetSock_SecAttribNode_t::attribName

§ attribBuff

uint8_t* _SlNetSock_SecAttribNode_t::attribBuff

§ attribBuffLen

uint16_t _SlNetSock_SecAttribNode_t::attribBuffLen

§ next

struct _SlNetSock_SecAttribNode_t* _SlNetSock_SecAttribNode_t::next

The documentation for this struct was generated from the following file:
Copyright 2017, Texas Instruments Incorporated