Network Services API
2.00.00.16
|
IpV6 or Ipv6 EUI64. More...
#include <slnetsock.h>
Data Fields | |
union { | |
uint8_t _S6_u8 [16] | |
uint32_t _S6_u32 [4] | |
} | _S6_un |
IpV6 or Ipv6 EUI64.
uint8_t _SlNetSock_In6Addr_t::_S6_u8[16] |
uint32_t _SlNetSock_In6Addr_t::_S6_u32[4] |
union { ... } _SlNetSock_In6Addr_t::_S6_un |