ADC14 | Analog to Digital Converter with a maximum of 14-bit resolution |
AES256 | Module to interact with the Advanced Encryption Standard 256 (AES256) hardware accelerator |
COMP_E | Analog voltage comparator |
CRC32 | Module to interact with the Cyclic Redundancy Check 32 (CRC32) hardware accelerator with support for CRC16 signatures |
CS | Clock System module responsible for setting up and manipulating MSP432's various clocking systems |
DMA | Configures and controls MSP432's DMA controller which is built around ARM's uDMA controller |
FlashCtl | Module for erasing, programming, verifying and configuring different functionalities of the Flash IP |
FlashCtl_A | Module for erasing, programming, verifying and configuring different functionalities of the Flash IP |
FPU | ARM's Floating Point Unit module |
GPIO | General Purpose Input/Output to control port settings |
I2C | EUSCI Inter-Integrated Circuit (I2C) serial communication module |
Interrupt | Interacts with the Cortex-M NVIC controller for configuring interrupts |
MPU | ARM's Memory Protection Unit |
PCM | Power Control Manager responsible for controlling the different power states of the device |
PMAP | Port mapper responsible for re-mapping functionalities of GPIO pins |
PSS | Power Supply System responsible for controlling analog aspects of the device core |
REF_A | Reference module used to create/configure analog voltage reference |
ResetCtl | Reset controller used to initiate resets and find sources of occurred resets |
RTC_C | Real Time Clock with alarm support and tamper protection |
SPI | EUSCI Serial Peripheral Interface (SPI) serial communication module |
SysCtl | System Control module used for miscellaneous system configurations |
SysCtl_A | System Control A module used for miscellaneous system configurations on MSP432P4111 |
SysTick | Module used to configure/control the Cortex M4 SysTick |
Timer32 | Dual 32-bit Timer with interrupt capability |
Timer_A | Advanced 16-bit timer with precision PWM support and capture/compare capabilities |
UART | EUSCI Universal Asynchronous Receiver/Transmitter (UART) serial communication module |
WDT_A | Watchdog Timer with interval timer capabilities |