Z-Stack API Reference  3.2.0
_zstackmsg_gpdecryptcommissioningkey_t Struct Reference

#include <zstackmsg.h>

Data Fields

zstackmsg_HDR_t hdr
 
zstack_gpDecryptCommissioningKey_tpReq
 
zstack_gpDecryptCommissioningKeyRsp_tpRsp
 

Detailed Description

Message send from the ZStack Thread to decrypt the GPDF commissioning key. The command ID for this message is zstackmsg_CmdIDs_GP_DECRYPT_COMMISSIONING_KEY.

Field Documentation

§ hdr

message header
event field must be set to zstack_CmdIDs

§ pReq

Message command fields

§ pRsp

Decrypted key pointer


The documentation for this struct was generated from the following file: