Z-Stack API Reference  3.2.0
_zstackmsg_devstatechangeind_t Struct Reference

#include <zstackmsg.h>

Data Fields

zstackmsg_HDR_t hdr
 
zstack_devStateChangeInd_t req
 

Detailed Description

This message is sent from ZStack Thread whenever a change in state occurs. The command ID for this message is zstackmsg_CmdIDs_DEV_STATE_CHANGE_IND.

Field Documentation

§ hdr

message header
event field must be set to zstack_CmdIDs

§ req

Message command fields


The documentation for this struct was generated from the following file: