Z-Stack API Reference  3.2.0
_zstackmsg_devpermitjoinind_t Struct Reference

#include <zstackmsg.h>

Data Fields

zstackmsg_HDR_t hdr
 
zstack_devPermitJoinInd_t Req
 

Detailed Description

This message is sent from ZStack Thread whenever the Permit Join state changes (Off to on, on to off). The command ID for this message is zstackmsg_CmdIDs_DEV_PERMIT_JOIN_IND.

Field Documentation

§ hdr

message header
event field must be set to zstack_CmdIDs

§ Req

Message command fields


The documentation for this struct was generated from the following file: