Z-Stack API Reference  3.2.0
_zstackmsg_bdbnotificationind_t Struct Reference

#include <zstackmsg.h>

Data Fields

zstackmsg_HDR_t hdr
 
bdbCommissioningModeMsg_t Req
 

Detailed Description

Message send from the ZStack Thread to the application to provide updates on the commissioning process requested. The command ID for this message is zstackmsg_CmdIDs_BDB_NOTIFICATION.

Field Documentation

§ hdr

message header
event field must be set to zstack_CmdIDs

§ Req

bdbCommissioningModeMsg_t Req

Message command fields


The documentation for this struct was generated from the following file: