TI BLE-Stack for Bluetooth API Documentation
3.03.01.00
|
Modules | |
HCI Command API Parameters | |
HCI Error Codes | |
HCI Event API Parameters | |
#define HCI_CMD_MIN_LENGTH 4 |
Minimum length for command packet.
Minimum length for CMD packet is 1+2+1 | Packet Type (1) | OPCode(2) | Length(1) |
#define HCI_DATA_MIN_LENGTH 5 |
Minimum length for data packet.
Minimum length for DATA packet is 1+2+2 | Packet Type (1) | Handler(2) | Length(2) |
#define HCI_EVENT_MIN_LENGTH 3 |
Minimum length for event packet.
Minimum length for EVENT packet is 1+1+1 | Packet Type (1) | Event Code(1) | Length(1) |
#define HCI_EXT_ADV_EVENT_NOTICE 0xFC17 |
opcode of HCI_EXT_AdvEventNoticeCmd
#define HCI_EXT_ADV_EVENT_NOTICE_EVENT 0x0417 |
event from HCI_EXT_AdvEventNoticeCmd
#define HCI_EXT_BUILD_REVISION 0xFC1B |
opcode of HCI_EXT_BuildRevisionCmd
#define HCI_EXT_BUILD_REVISION_EVENT 0x041B |
event from HCI_EXT_BuildRevisionCmd
#define HCI_EXT_GET_ACTIVE_CONNECTION_INFO_EVENT 0x0424 |
event from HCI_EXT_GetActiveConnInfoCmd
#define HCI_EXT_ONE_PKT_PER_EVT 0xFC02 |
opcode of HCI_EXT_OnePktPerEvtCmd
#define HCI_EXT_ONE_PKT_PER_EVT_EVENT 0x0402 |
event from HCI_EXT_OnePktPerEvtCmd
#define HCI_EXT_PER_BY_CHAN 0xFC15 |
opcode of HCI_EXT_PERbyChanCmd
#define HCI_EXT_PER_BY_CHAN_EVENT 0x0415 |
event from HCI_EXT_PERbyChanCmd
#define HCI_EXT_RESET_SYSTEM 0xFC1D |
opcode of HCI_EXT_ResetSystemCmd
#define HCI_EXT_RESET_SYSTEM_EVENT 0x041D |
event from HCI_EXT_ResetSystemCmd
#define HCI_EXT_SET_MAX_DTM_TX_POWER 0xFC11 |
opcode of HCI_EXT_SetMaxDtmTxPowerCmd
#define HCI_EXT_SET_MAX_DTM_TX_POWER_EVENT 0x0411 |
event from HCI_EXT_SetMaxDtmTxPowerCmd
#define HCI_READ_TRANSMIT_POWER 0x0C2D |
opcode ofHCI_ReadTransmitPowerLevelCmd