Memory Map¶
The CC2640R2 contains several memory regions including RAM, ROM, and Flash. This section aims to show how these memory regions are utilized by the stack and user application.
The stack library configuration memory map can be seen below. See Stack Library Configuration (_stack_library) for more information on the configuration.
Memory Section | Starting Address | Size (bytes) | Description |
---|---|---|---|
Flash | 0x00000000 | 60 | Cortex Interrupt Vecs |
Application / Stack Code | |||
SNV | 1-2 pages | Simple Non-Volatile Storage | |
End of Flash - 88 | Customer Configuration | ||
ROM | 0x10000000 | ROM_SIZE | TI-RTOS, BLE5-Stack,Crypto, Driverlib, Boot |
RAM | 0x20000000 | RAMVEC_SIZE | Interrupt Vector Table in RAM for dynamic Hwi creation |
0x20000100 | RTOSRAM_SIZE | Reserved for pointers for TI-RTOS in ROM | |
.bss and .data | |||
ICall heap | |||
TI-RTOS kernel system stack (CSTACK) |
The above variables ending in _SIZE are platform dependent and listed for CC2640R2 below:
ROM_SIZE
: 112kBRAMVEC_SIZE
: 200BRTOSRAM_SIZE
: 262B
Note
The SNV region can be configured to be either 1 or two pages long using the
OSAL_SNV
define. On some systems, only two page SNV may be supported.
Refer to Flash for more information about what is supported on a
given platform.