TI BLE-Stack for Bluetooth 4.2 API Documentation
3.02.00.00
|
LE Read Remote Used Features Complete Event. More...
Data Fields | |
uint8 | BLEEventCode |
BLE Event Code. | |
uint16 | connectionHandle |
connection handle | |
uint8 | features [8] |
features | |
osal_event_hdr_t | hdr |
osal event header | |
uint8 | status |
status of event | |
LE Read Remote Used Features Complete Event.