TI Proprietary RF 2.40.01 Release Notes
Table of Contents
Introduction
The Proprietary RF software package addresses low-power radio communication on the SimpleLink CC13xx/CC26xx device family. It contains
Example projects how to use the RF driver in combination with raw radio operation commands.
EasyLink, a simple PHY layer abstraction for proprietary PHY’s. It builds on top of the RF driver and provides an easy-to-use API for sending and receiving packets with various timing options.
Proprietary RF Documentation
What’s New
ID | Summary |
---|---|
TI154STACK-1854 | DMM: 15.4 Sensor Sub-1 FH + BLE Peripheral Example enabled on CC1352 |
EZLINKPROP-344 | Enable whitening for SLR mode |
EZLINKPROP-333 | Replace all CC13XX_LAUNCHXL_BOARD_H with new board definitions |
EZLINKPROP-323 | Update termination reasons for rfPacktTx and rfPacketRx examples |
EZLINKPROP-314 | CC1352P-2: Create baseline set of examples for P-2 |
EZLINKPROP-299 | Proprietary 2.4GHz support in EasyLink examples for CC2640R2 |
EZLINKPROP-290 | Increase concentrator Ack delay |
EZLINKPROP-277 | EasyLink WSN project using SLR mode for OAD on CC13x2 |
Fixed Issues
ID | Summary |
---|---|
EZLINKPROP-369 | PER: High Speed Mode Throughput drops precipitously for 254 byte transmissions |
EZLINKPROP-348 | Easylink init should exclude devices from phy modes it does not support |
EZLINKPROP-337 | rfEasyLinkRx does not work when using optimization -Os with GCC |
EZLINKPROP-308 | Missing Ack over air from Concentrator in SLR mode. |
EZLINKPROP-298 | Change pastTrig when triggertype is TRIG_NOW in rfPacketTX |
EZLINKPROP-292 | EasyLink WSN: Source code output path and chip name are incorrect |
EZLINKPROP-266 | rfWakeonRadio examples does not work for high datarates |
EZLINKPROP-233 | oad_protocol.h have all pointers wrongly named |
Known Issues
ID | Summary |
---|---|
None | None |
Operating System Support
The Proprietary RF package builds on all host environments and toolchains supported by the SimpleLink CC13x2 SDK. See the top-level SDK release notes for details.
Dependencies
Required:
- For OAD:
- Python 2.7
- Python ihex package
- Python crcmod package
Recommended:
- SmartRF Studio >= 2.10.0 – for creating and testing PHY configurations.
- UniFlash >= 4.2.1 – to flash binaries onto the device.
Device Support
See the top-level SDK release notes for details.
Development Board Support
See the top-level SDK release notes for details.
Validation
All Proprietary-RF example were build and tested with the IDE’s and toolchains mentioned in the SDK release notes.
Versioning
This product follows a version format, M.mm.pp.bb, where:
- M is a 1 digit major number,
- mm is a 2 digit minor number,
- pp is a 2 digit patch number,
- bb is a 2 digit incrementing build counter.