TI BLE5-Stack API Documentation  2.02.00.00
Macros
GAP Advertisement Data Types

Macros

#define GAP_ADTYPE_128BIT_COMPLETE   0x07
 Service: Complete list of 128-bit UUIDs.
 
#define GAP_ADTYPE_128BIT_MORE   0x06
 Service: More 128-bit UUIDs available.
 
#define GAP_ADTYPE_16BIT_COMPLETE   0x03
 Service: Complete list of 16-bit UUIDs.
 
#define GAP_ADTYPE_16BIT_MORE   0x02
 Service: More 16-bit UUIDs available.
 
#define GAP_ADTYPE_32BIT_COMPLETE   0x05
 Service: Complete list of 32-bit UUIDs.
 
#define GAP_ADTYPE_32BIT_MORE   0x04
 Service: More 32-bit UUIDs available.
 
#define GAP_ADTYPE_3D_INFO_DATA   0x3D
 3D Information Data
 
#define GAP_ADTYPE_ADV_INTERVAL   0x1A
 Advertising Interval.
 
#define GAP_ADTYPE_APPEARANCE   0x19
 Appearance.
 
#define GAP_ADTYPE_FLAGS   0x01
 Gap Advertising Flags.
 
#define GAP_ADTYPE_FLAGS_BREDR_NOT_SUPPORTED   0x04
 Discovery Mode: BR/EDR Not Supported.
 
#define GAP_ADTYPE_FLAGS_GENERAL   0x02
 Discovery Mode: LE General Discoverable Mode.
 
#define GAP_ADTYPE_FLAGS_LIMITED   0x01
 Discovery Mode: LE Limited Discoverable Mode.
 
#define GAP_ADTYPE_LE_BD_ADDR   0x1B
 LE Bluetooth Device Address.
 
#define GAP_ADTYPE_LE_ROLE   0x1C
 LE Role.
 
#define GAP_ADTYPE_LOCAL_NAME_COMPLETE   0x09
 Complete local name.
 
#define GAP_ADTYPE_LOCAL_NAME_SHORT   0x08
 Shortened local name.
 
#define GAP_ADTYPE_MANUFACTURER_SPECIFIC   0xFF
 
#define GAP_ADTYPE_OOB_CLASS_OF_DEVICE   0x0D
 Simple Pairing OOB Tag: Class of device (3 octets)
 
#define GAP_ADTYPE_OOB_SIMPLE_PAIRING_HASHC   0x0E
 Simple Pairing OOB Tag: Simple Pairing Hash C (16 octets)
 
#define GAP_ADTYPE_OOB_SIMPLE_PAIRING_RANDR   0x0F
 Simple Pairing OOB Tag: Simple Pairing Randomizer R (16 octets)
 
#define GAP_ADTYPE_POWER_LEVEL   0x0A
 TX Power Level: 0xXX: -127 to +127 dBm.
 
#define GAP_ADTYPE_PUBLIC_TARGET_ADDR   0x17
 Public Target Address.
 
#define GAP_ADTYPE_RANDOM_TARGET_ADDR   0x18
 Random Target Address.
 
#define GAP_ADTYPE_SERVICE_DATA   0x16
 Service Data - 16-bit UUID.
 
#define GAP_ADTYPE_SERVICE_DATA_128BIT   0x21
 Service Data - 128-bit UUID.
 
#define GAP_ADTYPE_SERVICE_DATA_32BIT   0x20
 Service Data - 32-bit UUID.
 
#define GAP_ADTYPE_SERVICES_LIST_128BIT   0x15
 Service Solicitation: list of 128-bit Service UUIDs.
 
#define GAP_ADTYPE_SERVICES_LIST_16BIT   0x14
 Service Solicitation: list of 16-bit Service UUIDs.
 
#define GAP_ADTYPE_SIGNED_DATA   0x13
 Signed Data field.
 
#define GAP_ADTYPE_SIMPLE_PAIRING_HASHC_256   0x1D
 Simple Pairing Hash C-256.
 
#define GAP_ADTYPE_SIMPLE_PAIRING_RANDR_256   0x1E
 Simple Pairing Randomizer R-256.
 
#define GAP_ADTYPE_SLAVE_CONN_INTERVAL_RANGE   0x12
 
#define GAP_ADTYPE_SM_OOB_FLAG   0x11
 Security Manager OOB Flags.
 
#define GAP_ADTYPE_SM_TK   0x10
 Security Manager TK Value.
 

Detailed Description

These are the data type identifiers for the data tokens in the advertisement data field.

Macro Definition Documentation

§ GAP_ADTYPE_MANUFACTURER_SPECIFIC

#define GAP_ADTYPE_MANUFACTURER_SPECIFIC   0xFF

Manufacturer Specific Data: first 2 octets contain the Company Identifier Code followed by the additional manufacturer specific data

§ GAP_ADTYPE_SLAVE_CONN_INTERVAL_RANGE

#define GAP_ADTYPE_SLAVE_CONN_INTERVAL_RANGE   0x12

Min and Max values of the connection interval (2 octets Min, 2 octets Max) (0xFFFF indicates no conn interval min or max)

© Copyright 1995-2021, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale