CC13xx Driver Library
sw_poly1305-donna-32.h File Reference

Data Structures

struct  poly1305_state_internal_t
 

Macros

#define POLY1305_NOINLINE
 
#define poly1305_block_size   16
 

Functions

static unsigned long U8TO32 (const unsigned char *p)
 
static void U32TO8 (unsigned char *p, unsigned long v)
 
void poly1305_init (poly1305_context *ctx, const unsigned char key[32])
 
static void poly1305_blocks (poly1305_state_internal_t *st, const unsigned char *m, size_t bytes)
 
POLY1305_NOINLINE void poly1305_finish (poly1305_context *ctx, unsigned char mac[16])
 

Macro Definition Documentation

#define poly1305_block_size   16
#define POLY1305_NOINLINE

Function Documentation

static void poly1305_blocks ( poly1305_state_internal_t st,
const unsigned char *  m,
size_t  bytes 
)
static

Referenced by poly1305_finish(), and poly1305_update().

78  {
79  const unsigned long hibit = (st->final) ? 0 : (1UL << 24); /* 1 << 128 */
80  unsigned long r0,r1,r2,r3,r4;
81  unsigned long s1,s2,s3,s4;
82  unsigned long h0,h1,h2,h3,h4;
83  unsigned long long d0,d1,d2,d3,d4;
84  unsigned long c;
85 
86  r0 = st->r[0];
87  r1 = st->r[1];
88  r2 = st->r[2];
89  r3 = st->r[3];
90  r4 = st->r[4];
91 
92  s1 = r1 * 5;
93  s2 = r2 * 5;
94  s3 = r3 * 5;
95  s4 = r4 * 5;
96 
97  h0 = st->h[0];
98  h1 = st->h[1];
99  h2 = st->h[2];
100  h3 = st->h[3];
101  h4 = st->h[4];
102 
103  while (bytes >= poly1305_block_size) {
104  /* h += m[i] */
105  h0 += (U8TO32(m+ 0) ) & 0x3ffffff;
106  h1 += (U8TO32(m+ 3) >> 2) & 0x3ffffff;
107  h2 += (U8TO32(m+ 6) >> 4) & 0x3ffffff;
108  h3 += (U8TO32(m+ 9) >> 6) & 0x3ffffff;
109  h4 += (U8TO32(m+12) >> 8) | hibit;
110 
111  /* h *= r */
112  d0 = ((unsigned long long)h0 * r0) + ((unsigned long long)h1 * s4) + ((unsigned long long)h2 * s3) + ((unsigned long long)h3 * s2) + ((unsigned long long)h4 * s1);
113  d1 = ((unsigned long long)h0 * r1) + ((unsigned long long)h1 * r0) + ((unsigned long long)h2 * s4) + ((unsigned long long)h3 * s3) + ((unsigned long long)h4 * s2);
114  d2 = ((unsigned long long)h0 * r2) + ((unsigned long long)h1 * r1) + ((unsigned long long)h2 * r0) + ((unsigned long long)h3 * s4) + ((unsigned long long)h4 * s3);
115  d3 = ((unsigned long long)h0 * r3) + ((unsigned long long)h1 * r2) + ((unsigned long long)h2 * r1) + ((unsigned long long)h3 * r0) + ((unsigned long long)h4 * s4);
116  d4 = ((unsigned long long)h0 * r4) + ((unsigned long long)h1 * r3) + ((unsigned long long)h2 * r2) + ((unsigned long long)h3 * r1) + ((unsigned long long)h4 * r0);
117 
118  /* (partial) h %= p */
119  c = (unsigned long)(d0 >> 26); h0 = (unsigned long)d0 & 0x3ffffff;
120  d1 += c; c = (unsigned long)(d1 >> 26); h1 = (unsigned long)d1 & 0x3ffffff;
121  d2 += c; c = (unsigned long)(d2 >> 26); h2 = (unsigned long)d2 & 0x3ffffff;
122  d3 += c; c = (unsigned long)(d3 >> 26); h3 = (unsigned long)d3 & 0x3ffffff;
123  d4 += c; c = (unsigned long)(d4 >> 26); h4 = (unsigned long)d4 & 0x3ffffff;
124  h0 += c * 5; c = (h0 >> 26); h0 = h0 & 0x3ffffff;
125  h1 += c;
126 
127  m += poly1305_block_size;
128  bytes -= poly1305_block_size;
129  }
130 
131  st->h[0] = h0;
132  st->h[1] = h1;
133  st->h[2] = h2;
134  st->h[3] = h3;
135  st->h[4] = h4;
136 }
#define poly1305_block_size
Definition: sw_poly1305-donna-32.h:18
unsigned long r[5]
Definition: sw_poly1305-donna-32.h:22
static unsigned long U8TO32(const unsigned char *p)
Definition: sw_poly1305-donna-32.h:32
unsigned char final
Definition: sw_poly1305-donna-32.h:27
unsigned long h[5]
Definition: sw_poly1305-donna-32.h:23

Here is the call graph for this function:

POLY1305_NOINLINE void poly1305_finish ( poly1305_context ctx,
unsigned char  mac[16] 
)

Referenced by poly1305_auth(), and poly1305_power_on_self_test().

139  {
141  unsigned long h0,h1,h2,h3,h4,c;
142  unsigned long g0,g1,g2,g3,g4;
143  unsigned long long f;
144  unsigned long mask;
145 
146  /* process the remaining block */
147  if (st->leftover) {
148  size_t i = st->leftover;
149  st->buffer[i++] = 1;
150  for (; i < poly1305_block_size; i++)
151  st->buffer[i] = 0;
152  st->final = 1;
153  poly1305_blocks(st, st->buffer, poly1305_block_size);
154  }
155 
156  /* fully carry h */
157  h0 = st->h[0];
158  h1 = st->h[1];
159  h2 = st->h[2];
160  h3 = st->h[3];
161  h4 = st->h[4];
162 
163  c = h1 >> 26; h1 = h1 & 0x3ffffff;
164  h2 += c; c = h2 >> 26; h2 = h2 & 0x3ffffff;
165  h3 += c; c = h3 >> 26; h3 = h3 & 0x3ffffff;
166  h4 += c; c = h4 >> 26; h4 = h4 & 0x3ffffff;
167  h0 += c * 5; c = h0 >> 26; h0 = h0 & 0x3ffffff;
168  h1 += c;
169 
170  /* compute h + -p */
171  g0 = h0 + 5; c = g0 >> 26; g0 &= 0x3ffffff;
172  g1 = h1 + c; c = g1 >> 26; g1 &= 0x3ffffff;
173  g2 = h2 + c; c = g2 >> 26; g2 &= 0x3ffffff;
174  g3 = h3 + c; c = g3 >> 26; g3 &= 0x3ffffff;
175  g4 = h4 + c - (1UL << 26);
176 
177  /* select h if h < p, or h + -p if h >= p */
178  mask = (g4 >> ((sizeof(unsigned long) * 8) - 1)) - 1;
179  g0 &= mask;
180  g1 &= mask;
181  g2 &= mask;
182  g3 &= mask;
183  g4 &= mask;
184  mask = ~mask;
185  h0 = (h0 & mask) | g0;
186  h1 = (h1 & mask) | g1;
187  h2 = (h2 & mask) | g2;
188  h3 = (h3 & mask) | g3;
189  h4 = (h4 & mask) | g4;
190 
191  /* h = h % (2^128) */
192  h0 = ((h0 ) | (h1 << 26)) & 0xffffffff;
193  h1 = ((h1 >> 6) | (h2 << 20)) & 0xffffffff;
194  h2 = ((h2 >> 12) | (h3 << 14)) & 0xffffffff;
195  h3 = ((h3 >> 18) | (h4 << 8)) & 0xffffffff;
196 
197  /* mac = (h + pad) % (2^128) */
198  f = (unsigned long long)h0 + st->pad[0] ; h0 = (unsigned long)f;
199  f = (unsigned long long)h1 + st->pad[1] + (f >> 32); h1 = (unsigned long)f;
200  f = (unsigned long long)h2 + st->pad[2] + (f >> 32); h2 = (unsigned long)f;
201  f = (unsigned long long)h3 + st->pad[3] + (f >> 32); h3 = (unsigned long)f;
202 
203  U32TO8(mac + 0, h0);
204  U32TO8(mac + 4, h1);
205  U32TO8(mac + 8, h2);
206  U32TO8(mac + 12, h3);
207 
208  /* zero out the state */
209  st->h[0] = 0;
210  st->h[1] = 0;
211  st->h[2] = 0;
212  st->h[3] = 0;
213  st->h[4] = 0;
214  st->r[0] = 0;
215  st->r[1] = 0;
216  st->r[2] = 0;
217  st->r[3] = 0;
218  st->r[4] = 0;
219  st->pad[0] = 0;
220  st->pad[1] = 0;
221  st->pad[2] = 0;
222  st->pad[3] = 0;
223 }
#define poly1305_block_size
Definition: sw_poly1305-donna-32.h:18
unsigned long r[5]
Definition: sw_poly1305-donna-32.h:22
unsigned long pad[4]
Definition: sw_poly1305-donna-32.h:24
static void U32TO8(unsigned char *p, unsigned long v)
Definition: sw_poly1305-donna-32.h:42
unsigned char final
Definition: sw_poly1305-donna-32.h:27
unsigned char buffer[poly1305_block_size]
Definition: sw_poly1305-donna-32.h:26
static void poly1305_blocks(poly1305_state_internal_t *st, const unsigned char *m, size_t bytes)
Definition: sw_poly1305-donna-32.h:78
size_t leftover
Definition: sw_poly1305-donna-32.h:25
Definition: sw_poly1305-donna-32.h:21
unsigned long h[5]
Definition: sw_poly1305-donna-32.h:23

Here is the call graph for this function:

void poly1305_init ( poly1305_context ctx,
const unsigned char  key[32] 
)

Referenced by poly1305_auth(), and poly1305_power_on_self_test().

50  {
52 
53  /* r &= 0xffffffc0ffffffc0ffffffc0fffffff */
54  st->r[0] = (U8TO32(&key[ 0]) ) & 0x3ffffff;
55  st->r[1] = (U8TO32(&key[ 3]) >> 2) & 0x3ffff03;
56  st->r[2] = (U8TO32(&key[ 6]) >> 4) & 0x3ffc0ff;
57  st->r[3] = (U8TO32(&key[ 9]) >> 6) & 0x3f03fff;
58  st->r[4] = (U8TO32(&key[12]) >> 8) & 0x00fffff;
59 
60  /* h = 0 */
61  st->h[0] = 0;
62  st->h[1] = 0;
63  st->h[2] = 0;
64  st->h[3] = 0;
65  st->h[4] = 0;
66 
67  /* save pad for later */
68  st->pad[0] = U8TO32(&key[16]);
69  st->pad[1] = U8TO32(&key[20]);
70  st->pad[2] = U8TO32(&key[24]);
71  st->pad[3] = U8TO32(&key[28]);
72 
73  st->leftover = 0;
74  st->final = 0;
75 }
unsigned long r[5]
Definition: sw_poly1305-donna-32.h:22
unsigned long pad[4]
Definition: sw_poly1305-donna-32.h:24
static unsigned long U8TO32(const unsigned char *p)
Definition: sw_poly1305-donna-32.h:32
unsigned char final
Definition: sw_poly1305-donna-32.h:27
size_t leftover
Definition: sw_poly1305-donna-32.h:25
Definition: sw_poly1305-donna-32.h:21
unsigned long h[5]
Definition: sw_poly1305-donna-32.h:23

Here is the call graph for this function:

static void U32TO8 ( unsigned char *  p,
unsigned long  v 
)
static

Referenced by poly1305_finish().

42  {
43  p[0] = (v ) & 0xff;
44  p[1] = (v >> 8) & 0xff;
45  p[2] = (v >> 16) & 0xff;
46  p[3] = (v >> 24) & 0xff;
47 }
static unsigned long U8TO32 ( const unsigned char *  p)
static

Referenced by poly1305_blocks(), and poly1305_init().

32  {
33  return
34  (((unsigned long)(p[0] & 0xff) ) |
35  ((unsigned long)(p[1] & 0xff) << 8) |
36  ((unsigned long)(p[2] & 0xff) << 16) |
37  ((unsigned long)(p[3] & 0xff) << 24));
38 }