Set Radio Timer Channel in Capture Mode. More...
#include <rf_common_cmd.h>
Data Fields | |
uint16_t | commandNo |
The command ID number 0x0603. More... | |
struct { | |
uint16_t __pad0__:3 | |
uint16_t inputSrc:5 | |
Input source indicator. More... | |
uint16_t ratCh:4 | |
The radio timer channel number. More... | |
uint16_t bRepeated:1 | |
0: Single capture mode 1: Repeated capture mode More... | |
uint16_t inputMode:2 | |
Input mode: 0: Capture on rising edge 1: Capture on falling edge 2: Capture on both edges 3: Reserved More... | |
} | config |
Set Radio Timer Channel in Capture Mode.
uint16_t rfc_CMD_SET_RAT_CPT_s::__pad0__ |
uint16_t rfc_CMD_SET_RAT_CPT_s::bRepeated |
0: Single capture mode
1: Repeated capture mode
uint16_t rfc_CMD_SET_RAT_CPT_s::commandNo |
The command ID number 0x0603.
struct { ... } rfc_CMD_SET_RAT_CPT_s::config |
uint16_t rfc_CMD_SET_RAT_CPT_s::inputMode |
Input mode:
0: Capture on rising edge
1: Capture on falling edge
2: Capture on both edges
3: Reserved
uint16_t rfc_CMD_SET_RAT_CPT_s::inputSrc |
Input source indicator.
uint16_t rfc_CMD_SET_RAT_CPT_s::ratCh |
The radio timer channel number.