CC13xx Driver Library
rfc_CMD_GET_FW_INFO_s Struct Reference

Request Information on the RF Core ROM Firmware. More...

#include <rf_common_cmd.h>

Data Fields

uint16_t commandNo
 The command ID number 0x0002. More...
 
uint16_t versionNo
 Firmware version number. More...
 
uint16_t startOffset
 The start of free RAM. More...
 
uint16_t freeRamSz
 The size of free RAM. More...
 
uint16_t availRatCh
 Bitmap of available RAT channels. More...
 

Detailed Description

Request Information on the RF Core ROM Firmware.

Field Documentation

uint16_t rfc_CMD_GET_FW_INFO_s::availRatCh

Bitmap of available RAT channels.

uint16_t rfc_CMD_GET_FW_INFO_s::commandNo

The command ID number 0x0002.

uint16_t rfc_CMD_GET_FW_INFO_s::freeRamSz

The size of free RAM.

uint16_t rfc_CMD_GET_FW_INFO_s::startOffset

The start of free RAM.

uint16_t rfc_CMD_GET_FW_INFO_s::versionNo

Firmware version number.