Trims to be applied when coming from SHUTDOWN (also called when coming from PIN_RESET).
247 uint32_t ccfg_ModeConfReg ;
253 HWREG(AON_WUC_BASE + AON_WUC_O_AUXCTL) = AON_WUC_AUXCTL_AUX_FORCE_ON;
256 while( ! ( HWREGBITW( AON_WUC_BASE + AON_WUC_O_PWRSTAT, AON_WUC_PWRSTAT_AUX_PD_ON_BITN )));
259 HWREG(AUX_WUC_BASE + AUX_WUC_O_MODCLKEN0) = AUX_WUC_MODCLKEN0_AUX_DDI0_OSC |
260 AUX_WUC_MODCLKEN0_AUX_ADI4;
263 if (( HWREG( CCFG_BASE + CCFG_O_SIZE_AND_DIS_FLAGS ) & CCFG_SIZE_AND_DIS_FLAGS_DIS_ALT_DCDC_SETTING ) == 0 ) {
267 HWREGB( ADI3_BASE + ADI_O_MASK4B + ( ADI_3_REFSYS_O_DCDCCTL5 * 2 )) = ( 0xF0 |
268 ( HWREG( CCFG_BASE + CCFG_O_MODE_CONF_1 ) >> CCFG_MODE_CONF_1_ALT_DCDC_IPEAK_S ));
277 ccfg_ModeConfReg = HWREG( CCFG_BASE + CCFG_O_MODE_CONF );
286 #if ( CCFG_BASE == CCFG_BASE_DEFAULT )
289 NOROM_SetupAfterColdResetWakeupFromShutDownCfg2( ui32Fcfg1Revision, ccfg_ModeConfReg );
295 #if ( CCFG_BASE == CCFG_BASE_DEFAULT )
298 NOROM_SetupAfterColdResetWakeupFromShutDownCfg3( ccfg_ModeConfReg );
305 HWREG( AUX_WUC_BASE + AUX_WUC_O_MODCLKEN0 ) = AUX_WUC_MODCLKEN0_AUX_DDI0_OSC;
308 HWREGBITW( FLASH_BASE + FLASH_O_CFG, FLASH_CFG_DIS_EFUSECLK_BITN ) = 1;
#define AUX_WUC_POWER_DOWN
Definition: aux_wuc.h:95
void AUXWUCPowerCtrl(uint32_t ui32PowerMode)
Control the power to the AUX domain.
Definition: aux_wuc.c:254
void SetupAfterColdResetWakeupFromShutDownCfg3(uint32_t ccfg_ModeConfReg)
Third part of configuration required when waking up from shutdown.
Definition: setup_rom.c:277
void SetupAfterColdResetWakeupFromShutDownCfg1(uint32_t ccfg_ModeConfReg)
First part of configuration required when waking up from shutdown.
Definition: setup_rom.c:117
void SetupAfterColdResetWakeupFromShutDownCfg2(uint32_t ui32Fcfg1Revision, uint32_t ccfg_ModeConfReg)
Second part of configuration required when waking up from shutdown.
Definition: setup_rom.c:172
static void AONWUCJtagPowerOff(void)
Request power off of the JTAG domain.
Definition: aon_wuc.h:792