CC26xx Driver Library
HARD_API_T Struct Reference

#include <rom.h>

Data Fields

FPTR_CRC32_T Crc32
 
FPTR_GETFLSIZE_T FlashGetSize
 
FPTR_GETCHIPID_T GetChipId
 
FPTR_RESERVED1_T ReservedLocation1
 
FPTR_RESERVED2_T ReservedLocation2
 
FPTR_RESERVED3_T ReservedLocation3
 
FPTR_RESETDEV_T ResetDevice
 
FPTR_FLETCHER32_T Fletcher32
 
FPTR_MINVAL_T MinValue
 
FPTR_MAXVAL_T MaxValue
 
FPTR_MEANVAL_T MeanValue
 
FPTR_STDDVAL_T StandDeviationValue
 
FPTR_RESERVED4_T ReservedLocation4
 
FPTR_RESERVED5_T ReservedLocation5
 
FPTR_HFSOURCESAFESWITCH_T HFSourceSafeSwitch
 
FPTR_COMPAIN_T SelectCompAInput
 
FPTR_COMPAREF_T SelectCompARef
 
FPTR_ADCCOMPBIN_T SelectADCCompBInput
 
FPTR_COMPBREF_T SelectCompBRef
 

Field Documentation

FPTR_CRC32_T HARD_API_T::Crc32
FPTR_GETFLSIZE_T HARD_API_T::FlashGetSize
FPTR_FLETCHER32_T HARD_API_T::Fletcher32
FPTR_GETCHIPID_T HARD_API_T::GetChipId
FPTR_HFSOURCESAFESWITCH_T HARD_API_T::HFSourceSafeSwitch
FPTR_MAXVAL_T HARD_API_T::MaxValue
FPTR_MEANVAL_T HARD_API_T::MeanValue
FPTR_MINVAL_T HARD_API_T::MinValue
FPTR_RESERVED1_T HARD_API_T::ReservedLocation1
FPTR_RESERVED2_T HARD_API_T::ReservedLocation2
FPTR_RESERVED3_T HARD_API_T::ReservedLocation3
FPTR_RESERVED4_T HARD_API_T::ReservedLocation4
FPTR_RESERVED5_T HARD_API_T::ReservedLocation5
FPTR_RESETDEV_T HARD_API_T::ResetDevice
FPTR_ADCCOMPBIN_T HARD_API_T::SelectADCCompBInput
FPTR_COMPAIN_T HARD_API_T::SelectCompAInput
FPTR_COMPAREF_T HARD_API_T::SelectCompARef
FPTR_COMPBREF_T HARD_API_T::SelectCompBRef
FPTR_STDDVAL_T HARD_API_T::StandDeviationValue