CC26xx Driver Library
rfc_ble5AuxChRes_s Struct Reference

#include <rf_ble_cmd.h>

Data Fields

ratmr_t rxStartTime
 The time needed to start RX in order to receive the packet. More...
 
uint16_t rxListenTime
 The time needed to listen in order to receive the packet. 0: No AUX packet. More...
 
uint8_t channelNo
 The channel index used for secondary advertising. More...
 
uint8_t phyMode
 PHY to use on secondary channel:
0: 1 Mbps
1: 2 Mbps
2: Coded
Others: Reserved More...
 

Field Documentation

uint8_t rfc_ble5AuxChRes_s::channelNo

The channel index used for secondary advertising.

uint8_t rfc_ble5AuxChRes_s::phyMode

PHY to use on secondary channel:
0: 1 Mbps
1: 2 Mbps
2: Coded
Others: Reserved

uint16_t rfc_ble5AuxChRes_s::rxListenTime

The time needed to listen in order to receive the packet. 0: No AUX packet.

ratmr_t rfc_ble5AuxChRes_s::rxStartTime

The time needed to start RX in order to receive the packet.