This is a maintenance update for the production BIOS MCSDK R2.0.0 release. This update can be manually downloaded or automatically downloaded directly from CCS using Eclipse Update Manager; see the BIOS MCSDK User's Guide for details on setting up automatic software updates.
The BIOS Multicore Software Development Kit (MCSDK) provides the core foundational building blocks that facilitate application software development on TI's high performance and multicore DSPs. This software release gives developers the ability to evaluate major software capabilities of KeyStone family devices.
The major updates from the last maintenance release, BIOS MCSDK 2.0.4, are:
- Optimized the PLL and DDR configuration in IBL and Platform Library
- MAD prelinker bypass mode
- Updated components SYS/BIOS, EDMA3 LLD, PA LLD, QMSS LLD, PCIe LLD, Hyperlink LLD, XDC Tools
- Added program_evm script to simplify updating EVM flash contents
- IBL command-line tool to modify configuration
- POST print of configuration registers
- Bug fixes (see the Release Notes for full list)
The foundational components include:
- SYS/BIOS which is a light-weight real-time embedded operating system for TI devices
- Chip support libraries, drivers, and basic platform utilities
- Interprocessor communication for communication across cores and devices
- Basic networking stack and protocols
- Optimized application-specific and application non-specific algorithm libraries
- Debug and instrumentation
- Bootloaders and boot utilities
- Demonstrations and examples
Please see the following wiki pages for more information:
Note: Please install Code Composer Studio before installing BIOS-MCSDK package.
Supported Platforms
| Platform Development Kit |
Supported Devices |
Supported EVMs |
| C6670 |
TMS320C6670, TMS320TCI6618 |
TMDXEVM6670L, TMDXEVM6618LXE |
| C6678 |
TMS320C6678, TMS320TCI6608 |
TMDEVM6678L |
Software Defects
A list of software defects can be found here.
Support
For technical discussions and issues, please visit
Note that C66x device queries should be posted to the C66x Multicore E2E forum, while development tool queries should be posted to the CCS or Compiler forums as appropriate. MCSDK related queries should be posted to the BIOS forum.
When asking for help in the forum you should tag your posts in the Subject with "MCSDK", the part number (e.g. "C6678") and software component (e.g. "NDK").
|