PROCESSOR-SDK-LINUX-K2G  04_01_00_06

Build date: 09262017


Release Information


Thank you for your interest in the K2G Software Development Kit (SDK). If you would like to install the full SDK on a Linux Host computer for development, you’ll need the K2G Linux SDK Essentials below. If you would like to evaluate the SDK by running it on one of the below platforms and you prefer not to install the full SDK at this time, please see the K2G Linux SDK SD Card Creation section below.

Supported Platforms
PlatformSupported DevicesSupported EVMs
K2G66AK2G02K2G EVM (EVMK2G)


More Information
If you’d like more information on all of these choices, please refer to the Processor SDK Linux Getting Started Guide (GSG) below or the latest version here. For a complete overview of the SDK, please refer to the Processor SDK Linux Software Developer’s Guide (SDG) below or the latest version here.




PROCESSOR-SDK-LINUX-K2G Product downloads


Title Description Size
K2G Linux SDK Essentials
ti-processor-sdk-linux-k2g-evm-04.01.00.06-Linux-x86-Install.bin K2G EVM Linux SDK (64-bit Binary) 2386352K
K2G Linux SDK Optional Addons
ccs_setup_7.2.0.00013.exe Code Composer Studio IDE for Windows Host
CCS7.2.0.00013_web_linux-x64.tar.gz Code Composer Studio IDE for Linux Host
K2G Linux SDK SD Card Creation
Linux SD Card Creation Wiki Instructions for creating an SD Card with Linux
Windows SD Card Creation Wiki Instructions for creating an SD Card with Windows
k2g-evm-linux-04.01.00.06.img.zip Only used when creating an SD Card on Windows 391192K
K2G Linux SDK Individual Components (all of the below compoonents are bundled within the Linux SDK Essentials package)
Download Linaro Toolchain Standalone Linaro Toolchain - Linaro GCC 6.2.1 2016.11 hard-float toolchain
k2g-evm-linux-sdk-src-04.01.00.06.tar.xz K2G Linux SDK BSP Source Code 949392K
k2g-evm-linux-sdk-bin-04.01.00.06.tar.xz K2G Linux SDK prebuilt BSP binaries and root filesystem 757352K
K2G Linux SDK Arago Source Tarball
k2g-evm-linux-sdk-arago-src-04.01.00.06.tar.xz K2G Linux SDK Arago source downloads 8K
K2G Linux SDK Documentation
Processor SDK Linux Release Notes Link to Release Notes for Processor SDK Linux
K2G EVM Quick Start Guide Quick Start Guide that was included in the EVM kit
processor-sdk-linux-gsg-04.01.00.06.pdf Getting Started Guide 184K
Wiki version of Software Developers Guide Link to the online Software Developers Guide which has the latest content
Software Manifest Software Manifest of Components Inside the SDK 1616K
K2G Linux SDK Checksums
md5sum.txt MD5 Checksums 4K
Previous SDK Link
Processor SDK Linux for K2G v04.00.00.04 Download Link to Processor SDK Linux for K2G 04.00.00.04 Download Page
Legend

Locked Fill in Form. Approved users receive download URL in 1 minute.
Locked Fill in Form. TI will contact you in 1-2+ business days.


For more information

Tue Sep 26 21:28:02 EDT 2017