Build date: 04022020
Title | Description | Size | |
---|---|---|---|
USSSWLib | |||
USS-02_40_00_00-windows-installer.exe | USSSWLib Installer for Windows | 26476K | |
USS-02_40_00_00-linux-x64-installer.run | USSSWLib Installer for Linux | 25972K | |
USS-02_40_00_00-osx-installer.app.zip | USSSWLib Installer for macOS | 23204K | |
Documentation | |||
Release Notes | Release Notes | 72K | |
Library Users Guide | Library Users Guide | 4K | |
Library API Guide | Library API Guide | 4K | |
USS Design Center Users Guide | USS Design Center Users Guide | 4K | |
Water Demo Application | |||
UltrasonicWaterFR604x_02_40_00_00_windows_installer.exe | USS Water Demo for FR604x (Win) | 64796K | |
UltrasonicWaterFR604x_02_40_00_00_linux_installer.run | USS Water Demo for FR604x (Linux) | 63608K | |
UltrasonicWaterFR604x_02_40_00_00.zip | USS Water Demo for FR604x (MAC) | 64048K | |
Checksums | |||
md5sum.txt | MD5 Checksums | 4K |
Fill in Form. Approved users receive download URL in 1 minute.
Fill in Form. TI will contact you in 1-2+ business days.