MSP430UltrasonicLibrary
02_30_00_03
|
Contain quadrilateral point in flow + temperature VFR calibration. More...
#include <ussSwLib.h>
Data Fields | |
int32_t | iq16Flow |
int32_t | iq16Temp |
Contain quadrilateral point in flow + temperature VFR calibration.
int32_t _USS_Algorithms_Quad_Point_::iq16Flow |
Specifies measured flow (resolution = 0.000 015 259) Minimum flow = -32,768 Maximum flow = 32,767.999
Referenced by USS_getFlow().
int32_t _USS_Algorithms_Quad_Point_::iq16Temp |
specifies measured temperature (resolution = 0.000 015 259) Minimum temp = -35 Maximum temp = 255.992
Referenced by USS_getTemp().