MSP430UltrasonicLibrary
02_30_00_03
|
Functions | |
__interrupt void | USSLIB_HAL_TIMER_INT (void) |
__interrupt void | USSLIB_HAL_TIMER_INT_CCRn (void) |
__interrupt void | ISR_SDHS (void) |
__interrupt void | ISR_UUPS (void) |
__interrupt void | ISR_SAPH (void) |
__interrupt void | ISR_HSPLL (void) |
__interrupt void | DMA_HSPLL (void) |
__bic_SR_register_on_exit (LPM0_bits) | |
Variables | |
void(* | USSSWLIB_SAPH_DATAERR_callback )(void)=0 |
Contains function callback pointer for USS SAPH DATAERR. More... | |
void(* | USSSWLIB_SAPH_TMFTO_callback )(void)=0 |
Contains function callback pointer for USS SAPH TMFTO. More... | |
void(* | USSSWLIB_SAPH_SEQDN_callback )(void)=0 |
Contains function callback pointer for USS SAPH SEQDN. More... | |
void(* | USSSWLIB_SAPH_PNGDN_callback )(void)=0 |
Contains function callback pointer for USS SAPH PNGDN. More... | |
void(* | USSSWLIB_UUPS_PREQIG_callback )(void)=0 |
Contains function callback pointer for USS UUPS PREQIG. More... | |
void(* | USSSWLIB_UUPS_PTMOUT_callback )(void)=0 |
Contains function callback pointer for USS UUPS_PTMOUT. More... | |
void(* | USSSWLIB_UUPS_STPBYDB_callback )(void)=0 |
Contains function callback pointer for USS UUPS_STPBYDB. More... | |
void(* | USSSWLIB_HSPLL_PLLunlock_callback )(void)=0 |
Contains function callback pointer for USS HSPLL_UNLOCK. More... | |
void(* | USSSWLIB_SDHS_OVF_callback )(void)=0 |
Contains function callback pointer for USS_SDHS_OVF. More... | |
void(* | USSSWLIB_SDHS_ACQDONE_callback )(void)=0 |
Contains function callback pointer for USS_SDHS_OVINLVL. More... | |
void(* | USSSWLIB_SDHS_SSTRG_callback )(void)=0 |
Contains function callback pointer for USS_SDHS_SSTRG. More... | |
void(* | USSSWLIB_SDHS_DTRDY_callback )(void)=0 |
Contains function callback pointer for USS_SDHS_DTRDY. More... | |
void(* | USSSWLIB_SDHS_WINHI_callback )(void)=0 |
Contains function callback pointer for USS_SDHS_WINHI. More... | |
void(* | USSSWLIB_SDHS_WINLO_callback )(void)=0 |
Contains function callback pointer for USS_SDHS_WINLO. More... | |
volatile uint16_t | USSSWLIB_USS_measurementPeriod |
The following variable is used to reload the measurement timer period. More... | |
LEAIFG = flags | |
USS_LEA_IFG = flags | |
__interrupt void USSLIB_HAL_TIMER_INT | ( | void | ) |
__interrupt void USSLIB_HAL_TIMER_INT_CCRn | ( | void | ) |
__interrupt void ISR_SDHS | ( | void | ) |
References USS_SDHS_ACQDONE_INTERRUPT, USS_SDHS_DTRDY_INTERRUPT, USS_SDHS_OVF_INTERRUPT, USS_SDHS_SSTRG_INTERRUPT, USS_SDHS_WINHI_INTERRUPT, USS_SDHS_WINLO_INTERRUPT, USSSWLIB_SDHS_ACQDONE_callback, USSSWLIB_SDHS_DTRDY_callback, USSSWLIB_SDHS_OVF_callback, USSSWLIB_SDHS_SSTRG_callback, USSSWLIB_SDHS_WINHI_callback, USSSWLIB_SDHS_WINLO_callback, and USSSWLIB_USS_interrupt_status.
__interrupt void ISR_UUPS | ( | void | ) |
__interrupt void ISR_SAPH | ( | void | ) |
__interrupt void ISR_HSPLL | ( | void | ) |
__interrupt void DMA_HSPLL | ( | void | ) |
References LEAIFG.
__bic_SR_register_on_exit | ( | LPM0_bits | ) |
void(* USSSWLIB_SAPH_DATAERR_callback) (void)=0 |
Contains function callback pointer for USS SAPH DATAERR.
Referenced by ISR_SAPH(), USS_registerSAPHInterruptCallback(), and USS_unregisterSAPHInterruptCallback().
void(* USSSWLIB_SAPH_TMFTO_callback) (void)=0 |
Contains function callback pointer for USS SAPH TMFTO.
Referenced by ISR_SAPH(), USS_registerSAPHInterruptCallback(), and USS_unregisterSAPHInterruptCallback().
void(* USSSWLIB_SAPH_SEQDN_callback) (void)=0 |
Contains function callback pointer for USS SAPH SEQDN.
Referenced by ISR_SAPH(), USS_registerSAPHInterruptCallback(), and USS_unregisterSAPHInterruptCallback().
void(* USSSWLIB_SAPH_PNGDN_callback) (void)=0 |
Contains function callback pointer for USS SAPH PNGDN.
Referenced by ISR_SAPH(), USS_registerSAPHInterruptCallback(), and USS_unregisterSAPHInterruptCallback().
void(* USSSWLIB_UUPS_PREQIG_callback) (void)=0 |
Contains function callback pointer for USS UUPS PREQIG.
Referenced by ISR_UUPS(), USS_registerUUPSInterruptCallback(), and USS_unregisterUUPSInterruptCallback().
void(* USSSWLIB_UUPS_PTMOUT_callback) (void)=0 |
Contains function callback pointer for USS UUPS_PTMOUT.
Referenced by ISR_UUPS(), USS_registerUUPSInterruptCallback(), and USS_unregisterUUPSInterruptCallback().
void(* USSSWLIB_UUPS_STPBYDB_callback) (void)=0 |
Contains function callback pointer for USS UUPS_STPBYDB.
Referenced by ISR_UUPS(), USS_registerUUPSInterruptCallback(), and USS_unregisterUUPSInterruptCallback().
void(* USSSWLIB_HSPLL_PLLunlock_callback) (void)=0 |
Contains function callback pointer for USS HSPLL_UNLOCK.
Referenced by ISR_HSPLL(), USS_registerHSPLLInterruptCallback(), and USS_unregisterHSPLLInterruptCallback().
void(* USSSWLIB_SDHS_OVF_callback) (void)=0 |
Contains function callback pointer for USS_SDHS_OVF.
Referenced by ISR_SDHS(), USS_registerSDHSInterruptCallback(), and USS_unregisterSDHSInterruptCallback().
void(* USSSWLIB_SDHS_ACQDONE_callback) (void)=0 |
Contains function callback pointer for USS_SDHS_OVINLVL.
Referenced by ISR_SDHS(), USS_registerSDHSInterruptCallback(), and USS_unregisterSDHSInterruptCallback().
void(* USSSWLIB_SDHS_SSTRG_callback) (void)=0 |
Contains function callback pointer for USS_SDHS_SSTRG.
Referenced by ISR_SDHS(), USS_registerSDHSInterruptCallback(), and USS_unregisterSDHSInterruptCallback().
void(* USSSWLIB_SDHS_DTRDY_callback) (void)=0 |
Contains function callback pointer for USS_SDHS_DTRDY.
Referenced by ISR_SDHS(), USS_registerSDHSInterruptCallback(), and USS_unregisterSDHSInterruptCallback().
void(* USSSWLIB_SDHS_WINHI_callback) (void)=0 |
Contains function callback pointer for USS_SDHS_WINHI.
Referenced by ISR_SDHS(), USS_registerSDHSInterruptCallback(), and USS_unregisterSDHSInterruptCallback().
void(* USSSWLIB_SDHS_WINLO_callback) (void)=0 |
Contains function callback pointer for USS_SDHS_WINLO.
Referenced by ISR_SDHS(), USS_registerSDHSInterruptCallback(), and USS_unregisterSDHSInterruptCallback().
volatile uint16_t USSSWLIB_USS_measurementPeriod |
The following variable is used to reload the measurement timer period.
Referenced by USS_configAppTimerPeriod(), and USSLIB_HAL_TIMER_INT().
LEAIFG = flags |
Referenced by DMA_HSPLL().
USS_LEA_IFG = flags |