MSP430UltrasonicLibrary
02_20_00_16
|
Structure to configure additional multi tone pulse generation. More...
#include <ussSwLib.h>
Data Fields | |
uint16_t | numOfTrillcycles |
En e-pulse followed by an x-pulse sequence is considered a trill cycle. More... | |
uint16_t * | pNumOfEPulsArray |
uint16_t * | pEPulsLPerArray |
uint16_t * | pEPulsHPerArray |
uint16_t * | pNumOfXPulsArray |
uint16_t * | pXPulsLPerArray |
uint16_t * | pXPulsHPerArray |
Structure to configure additional multi tone pulse generation.
uint16_t _USS_Pulse_Additional_End_of_Sequence_Configuration_::numOfTrillcycles |
En e-pulse followed by an x-pulse sequence is considered a trill cycle.
Referenced by commonValidateSAPHconfigruation().
uint16_t* _USS_Pulse_Additional_End_of_Sequence_Configuration_::pNumOfEPulsArray |
Referenced by commonValidateSAPHconfigruation().
uint16_t* _USS_Pulse_Additional_End_of_Sequence_Configuration_::pEPulsLPerArray |
Referenced by commonValidateSAPHconfigruation().
uint16_t* _USS_Pulse_Additional_End_of_Sequence_Configuration_::pEPulsHPerArray |
Referenced by commonValidateSAPHconfigruation().
uint16_t* _USS_Pulse_Additional_End_of_Sequence_Configuration_::pNumOfXPulsArray |
Referenced by commonValidateSAPHconfigruation().
uint16_t* _USS_Pulse_Additional_End_of_Sequence_Configuration_::pXPulsLPerArray |
Referenced by commonValidateSAPHconfigruation().
uint16_t* _USS_Pulse_Additional_End_of_Sequence_Configuration_::pXPulsHPerArray |