MSP430UltrasonicLibrary
02_20_00_16
|
Contains USS SW Lib Meter Configuration. More...
#include <ussSwLib.h>
Data Fields | |
float | volumeScaleFactor |
float | acousticLength |
Acoustic length in usec at room temperature. More... | |
uint32_t | transducerFreq |
Transducer Frequency in Hz. More... | |
Contains USS SW Lib Meter Configuration.
float _USS_Meter_Configuration_::volumeScaleFactor |
Volume scale factor (Area x Length) length^3. This value is used by the library to calculate volume flow rate and is converted to iq21 format as follows _IQ21(volumeScaleFactor/1e6). Therefore, to prevent saturation of volumeflow rate calculation volumeScaleFactor should fall beetween this range [-1.024e9 and 1.023e9]
float _USS_Meter_Configuration_::acousticLength |
Acoustic length in usec at room temperature.
uint32_t _USS_Meter_Configuration_::transducerFreq |
Transducer Frequency in Hz.