SMBus Library for MSP430G2xx3 Devices  1.10.00.00
 All Data Structures Functions Variables Enumerations Enumerator Modules Pages
SMBus_Status Union Reference

SMBus Status Register. More...

#include <smbus.h>

Data Fields

struct {
   uint8_t   pecErr: 1
 
   uint8_t   toErr: 1
 PEC error.
 
   uint8_t   packErr: 1
 Timeout error.
 
   uint8_t   packOvrErr: 1
 Error in packet format.
 
   uint8_t   byteOvrErr: 1
 Packet Overrun error.
 
   uint8_t   cmdErr: 1
 Byte Overrun error.
 
   uint8_t   reserved: 2
 Incorrect command.
 
bits
 Status flag register.
 
uint8_t u8byte
 Whole status byte access.
 

Detailed Description

SMBus Status Register.


The documentation for this union was generated from the following file:

Copyright 2015, Texas Instruments Incorporated