SMBus Status Register. More...
#include <smbus.h>
Data Fields | |
struct { | |
uint8_t pecErr: 1 | |
uint8_t toErr: 1 | |
PEC error. | |
uint8_t packErr: 1 | |
Timeout error. | |
uint8_t packOvrErr: 1 | |
Error in packet format. | |
uint8_t byteOvrErr: 1 | |
Packet Overrun error. | |
uint8_t cmdErr: 1 | |
Byte Overrun error. | |
uint8_t reserved: 2 | |
Incorrect command. | |
} | bits |
Status flag register. | |
uint8_t | u8byte |
Whole status byte access. | |
SMBus Status Register.